Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,9059 - R 4,4592 | Request the lead time here |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.075 in
27.3 mm
|
Slotted Drive
|
||
| R 3,1985 - R 3,6527 | Request the lead time here |
M5
|
Natural
|
NF E 25-123
|
PP
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| R 3,3523 - R 3,8267 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| R 2,9063 - R 3,1309 | 9 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| R 4,5363 - R 10,2941 | 900 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| R 5,5359 - R 6,3251 | Request the lead time here |
M6
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| R 2,9063 - R 6,5749 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| R 2,9063 - R 6,5749 | 550 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| R 3,0601 - R 3,3523 | 200 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| R 3,2907 - R 3,5928 | 700 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| R 2,322 - R 2,6407 | Request the lead time here |
M4
|
Natural
|
NF E 25-123
|
PP
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| R 4,7055 - R 5,3763 | Request the lead time here |
M5
|
Natural
|
NF E 25-123
|
PVDF
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| R 4,2903 - R 4,9019 | Request the lead time here |
M5
|
Black
|
NF E 25-123
|
Nylon 6/6
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
| R 4,89 - R 5,5819 | Request the lead time here |
M6
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| R 3,6752 - R 4,1587 | Request the lead time here |
M4
|
Natural
|
NF E 25-123
|
PVDF
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| R 6,4432 - R 7,3687 | Request the lead time here |
M6
|
Natural
|
NF E 25-123
|
PVDF
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
| R 6,8583 - R 7,8273 | Request the lead time here |
M6
|
Natural
|
NF E 25-123
|
PVDF
|
0.657 in
16.7 mm
|
Slotted Drive
|
||
| R 4,7824 - R 10,8586 | Request the lead time here |
M6
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| R 3,8443 - R 4,3643 | Request the lead time here |
M5
|
Natural
|
NF E 25-123
|
PP
|
0.106 in
2.7 mm
|
Slotted Drive
|
||
| R 4,198 - R 4,807 | Request the lead time here |
M5
|
Natural
|
NF E 25-123
|
PP
|
1.469 in
37.3 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue