Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,7084 - R 0,8745 Request the lead time here
M2
4.0 mm
Slotted Drive
R 0,7219 - R 0,8911 1500 In stock - Delivery conditions may apply, visit our FAQs
M2
8.0 mm
Slotted Drive
R 0,7538 - R 0,9307 Request the lead time here
M2
25.0 mm
Slotted Drive
R 0,7538 - R 0,9307 Request the lead time here
M2.5
25.0 mm
Slotted Drive
R 0,7421 - R 0,9161 Request the lead time here
M2 x 0.4
16.0 mm
Slotted Drive
R 3,3496 - R 4,1355 Request the lead time here
M6 x 1.0
70.0 mm
Slotted Drive
R 0,7219 - R 0,8911 Request the lead time here
M2.5 x 0.45
8.0 mm
Slotted Drive
R 0,7354 - R 0,9079 Request the lead time here
M2
12.0 mm
Slotted Drive
R 0,7354 - R 0,9079 Request the lead time here
M2.5 x 0.45
12.0 mm
Slotted Drive
R 0,7471 - R 0,9225 Request the lead time here
M2.5
20.0 mm
Slotted Drive
R 0,7471 - R 0,9225 Request the lead time here
M2
20.0 mm
Slotted Drive
R 0,8509 - R 1,0296 500 In stock - Delivery conditions may apply, visit our FAQs
M3
42.0 mm
Slotted Drive
R 2,5526 - R 2,7356 Request the lead time here
M2.5 x 0.45
20.0 mm
Slotted Drive
R 4,0632 - R 5,0162 Request the lead time here
M8 x 1.25
16.0 mm
Slotted Drive
R 0,7759 - R 0,9579 Request the lead time here
M3.5 x 0.6
16.0 mm
Slotted Drive
R 0,7993 - R 0,9871 Request the lead time here
M4 x 0.7
16.0 mm
Slotted Drive
R 1,4386 - R 1,776 Request the lead time here
M6 x 1.0
16.0 mm
Slotted Drive
R 1,2345 - R 1,5242 Request the lead time here
M5 x 0.8
35.0 mm
Slotted Drive
R 0,781 - R 0,9641 Request the lead time here
M3.5 x 0.6
20.0 mm
Slotted Drive
R 2,1871 - R 2,7001 Request the lead time here
M6 x 1.0
60.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M2 4.0 mm Nylon Natural

10294208

Price Range
R 0,8745 - R 0,7084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 8.0 mm Nylon Natural

10294215

Price Range
R 0,8911 - R 0,7219

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 25.0 mm Nylon Natural

10294253

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 25.0 mm Nylon Natural

10294871

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw M2 x 0.4 16.0 mm Nylon 6/6 Natural

10294239

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M6 x 1.0 70.0 mm Nylon 6/6 Natural

10297773

Price Range
R 4,1355 - R 3,3496

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M2.5 x 0.45 8.0 mm Nylon 6/6 Natural

10294840

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon Natural

10294222

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw M2.5 x 0.45 12.0 mm Nylon 6/6 Natural

10294857

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2.5 20.0 mm Nylon Natural

10294864

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2 20.0 mm Nylon Natural

10294246

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 40.0 mm Nylon Natural

10295625

Price Range
R 1,0296 - R 0,8509

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Machine Screw M2.5 x 0.45 20.0 mm Nylon 6/6 Black

10396780

Price Range
R 2,7356 - R 2,5526

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Screw M8 x 1.25 16.0 mm Nylon 6/6 Natural

10399781

Price Range
R 5,0162 - R 4,0632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw M3.5 x 0.6 16.0 mm Nylon 6/6 Natural

10397534

Price Range
R 0,9579 - R 0,7759

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M4 x 0.7 16.0 mm Nylon 6/6 Natural

10397954

Price Range
R 0,9871 - R 0,7993

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M6 x 1.0 16.0 mm Nylon 6/6 Natural

10399071

Price Range
R 1,776 - R 1,4386

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 35.0 mm Nylon 6/6 Natural

10398531

Price Range
R 1,5242 - R 1,2345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

10397541

Price Range
R 0,9641 - R 0,781

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M6 x 1.0 60.0 mm Nylon 6/6 Natural

10399132

Price Range
R 2,7001 - R 2,1871

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural