Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 2,2631 - R 3,1335 Request the lead time here
M3
4.0 mm
Slotted Drive
R 2,2631 - R 3,1335 1750 In stock - Delivery conditions may apply, visit our FAQs
M3
10.0 mm
Slotted Drive
R 5,6287 - R 10,271 Request the lead time here
M6
30.0 mm
Slotted Drive
R 9,7923 - R 17,8583 Request the lead time here
M8
40.0 mm
Slotted Drive
R 2,2631 - R 3,1335 Request the lead time here
M3
8.0 mm
Slotted Drive
R 2,3791 - R 3,2786 Request the lead time here
M3
20.0 mm
Slotted Drive
R 8,6897 - R 11,6057 Request the lead time here
M5
70.0 mm
Slotted Drive
R 4,6422 - R 6,1945 Request the lead time here
M6
12.0 mm
Slotted Drive
R 5,3241 - R 7,0939 Request the lead time here
M6
25.0 mm
Slotted Drive
R 13,303 - R 20,9773 Request the lead time here
M6
80.0 mm
Slotted Drive
R 8,298 - R 13,5061 Request the lead time here
M8
25.0 mm
Slotted Drive
R 13,7527 - R 24,2269 Request the lead time here
M8
60.0 mm
Slotted Drive
R 2,3211 - R 3,206 Request the lead time here
M4
8.0 mm
Slotted Drive
R 2,4081 - R 3,3076 250 In stock - Delivery conditions may apply, visit our FAQs
M4
20.0 mm
Slotted Drive
R 3,6558 - R 5,0629 Request the lead time here
M5
6.0 mm
Slotted Drive
R 3,6703 - R 5,092 Request the lead time here
M5
20.0 mm
Slotted Drive
R 4,2215 - R 5,8608 Request the lead time here
M5
50.0 mm
Slotted Drive
R 2,4662 - R 3,4236 Request the lead time here
M3
25.0 mm
Slotted Drive
R 2,3211 - R 3,206 Request the lead time here
M4
10.0 mm
Slotted Drive
R 2,4807 - R 3,4672 Request the lead time here
M4
25.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 4.0 mm Nylon Natural

10400845

Price Range
R 3,1335 - R 2,2631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 10.0 mm Nylon Natural

10400906

Price Range
R 3,1335 - R 2,2631

Stock Levels
1750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Black

10401439

Price Range
R 10,271 - R 5,6287

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M8 40.0 mm Nylon Black

10401583

Price Range
R 17,8583 - R 9,7923

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M3 8.0 mm Nylon Natural

10400883

Price Range
R 3,1335 - R 2,2631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 20.0 mm Nylon Natural

10400951

Price Range
R 3,2786 - R 2,3791

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M5 70.0 mm Nylon Natural

10401293

Price Range
R 11,6057 - R 8,6897

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M6 12.0 mm Nylon Natural

10401354

Price Range
R 6,1945 - R 4,6422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm Nylon Natural

10401415

Price Range
R 7,0939 - R 5,3241

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 80.0 mm Nylon Natural

10401477

Price Range
R 20,9773 - R 13,303

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon Natural

10401538

Price Range
R 13,5061 - R 8,298

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 60.0 mm Nylon Natural

10401590

Price Range
R 24,2269 - R 13,7527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 8.0 mm Nylon Natural

10401033

Price Range
R 3,206 - R 2,3211

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Natural

10401095

Price Range
R 3,3076 - R 2,4081

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 6.0 mm Nylon Natural

10401156

Price Range
R 5,0629 - R 3,6558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

10401217

Price Range
R 5,092 - R 3,6703

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 50.0 mm Nylon Natural

10401286

Price Range
R 5,8608 - R 4,2215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon Natural

10400975

Price Range
R 3,4236 - R 2,4662

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon Natural

10401040

Price Range
R 3,206 - R 2,3211

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon Natural

10401118

Price Range
R 3,4672 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural