Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| R 0,7471 - R 0,9225 | Request the lead time here |
M2
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 3,3496 - R 4,1355 | Request the lead time here |
M6 x 1.0
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M2.5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 0,8509 - R 1,0296 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M2
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M2.5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| R 0,7219 - R 0,8911 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M2
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M2
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| R 0,7084 - R 0,8745 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| R 3,4753 - R 4,0006 | Request the lead time here |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| R 3,7059 - R 4,2536 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| R 3,8443 - R 4,3643 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| R 3,6752 - R 8,3349 | Request the lead time here |
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| R 3,2446 - R 3,7001 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| R 1,7837 - R 4,3168 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| R 2,7679 - R 4,8092 | Request the lead time here |
M4
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| R 5,7358 - R 6,5465 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
Slotted Drive