Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 3,4291 - R 3,9532 Request the lead time here
M4
16.0 mm
Slotted Drive
R 3,6291 - R 4,1271 Request the lead time here
M4
20.0 mm
Slotted Drive
R 2,814 - R 3,2258 Request the lead time here
M10
20.0 mm
Slotted Drive
R 14,5164 - R 18,6962 Request the lead time here
M10
50.0 mm
Slotted Drive
R 27,277 - R 57,2818 Request the lead time here
M12
50.0 mm
Slotted Drive
R 1,7684 - R 3,2774 Request the lead time here
M3
5.0 mm
Slotted Drive
R 2,3066 - R 2,6249 Request the lead time here
M4
16.0 mm
Slotted Drive
R 2,3988 - R 2,7514 Request the lead time here
M4
20.0 mm
Slotted Drive
R 4,767 - R 5,4554 Request the lead time here
M4
30.0 mm
Slotted Drive
R 6,4739 - R 7,4161 Request the lead time here
M10
40.0 mm
Slotted Drive
R 24,826 - R 24,826 Request the lead time here
M12
40.0 mm
Slotted Drive
R 2,8755 - R 3,1151 Request the lead time here
M2.5
6.0 mm
Slotted Drive
R 1,9222 - R 3,1704 Request the lead time here
M4
25.0 mm
Slotted Drive
R 15,6388 - R 15,6388 Request the lead time here
M10
30.0 mm
Slotted Drive
R 15,3468 - R 16,6192 Request the lead time here
M10
60.0 mm
Slotted Drive
R 40,6705 - R 40,6705 Request the lead time here
M16
50.0 mm
Slotted Drive
R 17,2536 - R 39,2505 Request the lead time here
M10
70.0 mm
Slotted Drive
R 1,7684 - R 4,2172 Request the lead time here
M2
6.0 mm
Slotted Drive
R 2,1528 - R 2,4826 900 In stock - Delivery conditions may apply, visit our FAQs
M3
6.0 mm
Slotted Drive
R 1,7684 - R 2,0082 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
8.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M4x0.7 mm 16.0 mm PVDF Natural

10038659

Price Range
R 3,9532 - R 3,4291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PVDF Natural

10038697

Price Range
R 4,1271 - R 3,6291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 20.0 mm PP Natural

10039595

Price Range
R 3,2258 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10 50.0 mm Nylon Natural

10039632

Price Range
R 18,6962 - R 14,5164

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

10039670

Price Range
R 57,2818 - R 27,277

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

10039717

Price Range
R 3,2774 - R 1,7684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 16.0 mm PP Natural

10038642

Price Range
R 2,6249 - R 2,3066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PP Natural

10038680

Price Range
R 2,7514 - R 2,3988

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PVDF Natural

10038741

Price Range
R 5,4554 - R 4,767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 40.0 mm PP Natural

10039625

Price Range
R 7,4161 - R 6,4739

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 40.0 mm Nylon Natural

10039663

Price Range
R 24,826 - R 24,826

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M2.5 6.0 mm Nylon Natural

10039700

Price Range
R 3,1151 - R 2,8755

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon Natural

10038703

Price Range
R 3,1704 - R 1,9222

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 30.0 mm Nylon Natural

10039601

Price Range
R 15,6388 - R 15,6388

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

10039649

Price Range
R 16,6192 - R 15,3468

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M16 50.0 mm Nylon Natural

10039687

Price Range
R 40,6705 - R 40,6705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M10 70.0 mm Nylon Natural

10039656

Price Range
R 39,2505 - R 17,2536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2 6.0 mm Nylon Natural

10038314

Price Range
R 4,2172 - R 1,7684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm PA Black

10038345

Price Range
R 2,4826 - R 2,1528

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 8.0 mm Nylon Natural

10038352

Price Range
R 2,0082 - R 1,7684

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural