Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Thread Length Drive Type View
R 2,4381 - R 2,4381 Request the lead time here
M6
Chrome
20.0 mm
Slotted Drive
R 1,3069 - R 1,3069 Request the lead time here
M4
Chrome
20.0 mm
Slotted Drive
R 1,4578 - R 1,7999 Request the lead time here
1/4-20
Natural
9.5 mm
Slotted Drive
R 3,0174 - R 4,178 Request the lead time here
M2.5
Chrome
6.0 mm
Slotted Drive
R 1,1649 - R 1,6248 Request the lead time here
M3
Chrome
10.0 mm
Slotted Drive
R 1,9004 - R 2,9884 Request the lead time here
M3
Chrome
20.0 mm
Slotted Drive
R 2,0019 - R 2,7998 500 In stock - Delivery conditions may apply, visit our FAQs
M5
Natural
6.0 mm
Slotted Drive
R 1,0503 - R 1,4652 Request the lead time here
M3
Chrome
6.0 mm
Slotted Drive
R 1,4942 - R 2,3791 Request the lead time here
M4
Chrome
8.0 mm
Slotted Drive
R 1,2273 - R 1,7118 Request the lead time here
M3
Chrome
12.0 mm
Slotted Drive
R 1,6102 - R 2,5532 Request the lead time here
M4
Chrome
6.0 mm
Slotted Drive
R 1,7553 - R 2,7853 Request the lead time here
M4
Chrome
16.0 mm
Slotted Drive
R 1,3215 - R 1,8424 Request the lead time here
M3
Chrome
16.0 mm
Slotted Drive
R 1,5667 - R 2,4952 Request the lead time here
M4
Chrome
10.0 mm
Slotted Drive
R 1,2011 - R 1,6683 Request the lead time here
M3
Chrome
8.0 mm
Slotted Drive
R 3,119 - R 5,7158 Request the lead time here
M2.5
Natural
20.0 mm
Slotted Drive
R 4,9324 - R 9,0524 Request the lead time here
M6
Natural
70.0 mm
Slotted Drive
R 18,9898 - R 48,1492 Request the lead time here
M10
Natural
50.0 mm
Slotted Drive
R 10,4161 - R 16,9298 Request the lead time here
M8
Natural
60.0 mm
Slotted Drive
R 19,9328 - R 50,5428 Request the lead time here
M10
Natural
60.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M6 20.0 mm Stainless Steel Chrome

10636725

Price Range
R 2,4381 - R 2,4381

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 20.0 mm Stainless Steel Chrome

10632871

Price Range
R 1,3069 - R 1,3069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw 1/4-20 0.375 in Nylon 6/6 Natural

10324547

Price Range
R 1,7999 - R 1,4578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.3 mm
  • Head Height
    4.2 mm
  • Thread Length
    9.5 mm
  • Thread Size
    1/4-20
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 6.0 mm Stainless Steel Chrome

10325612

Price Range
R 4,178 - R 3,0174

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 10.0 mm Mild Steel Chrome

10179932

Price Range
R 1,6248 - R 1,1649

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 20.0 mm Mild Steel Chrome

10179963

Price Range
R 2,9884 - R 1,9004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 6.0 mm Nylon Natural

10325889

Price Range
R 2,7998 - R 2,0019

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

10179918

Price Range
R 1,4652 - R 1,0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 8.0 mm Mild Steel Chrome

10179987

Price Range
R 2,3791 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 12.0 mm Mild Steel Chrome

10179949

Price Range
R 1,7118 - R 1,2273

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 6.0 mm Mild Steel Chrome

10179970

Price Range
R 2,5532 - R 1,6102

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 16.0 mm Mild Steel Chrome

10180013

Price Range
R 2,7853 - R 1,7553

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 16.0 mm Mild Steel Chrome

10179956

Price Range
R 1,8424 - R 1,3215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 10.0 mm Mild Steel Chrome

10179994

Price Range
R 2,4952 - R 1,5667

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 8.0 mm Mild Steel Chrome

10179925

Price Range
R 1,6683 - R 1,2011

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 20.0 mm Nylon Natural

10325667

Price Range
R 5,7158 - R 3,119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 70.0 mm Nylon Natural

10326152

Price Range
R 9,0524 - R 4,9324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M10 50.0 mm Nylon Natural

10326329

Price Range
R 48,1492 - R 18,9898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 60.0 mm Nylon Natural

10326268

Price Range
R 16,9298 - R 10,4161

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw
Screw Slotted Drive M10 60.0 mm Nylon Natural

10326336

Price Range
R 50,5428 - R 19,9328

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Screw Type
    Machine Screw