Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| R 166,2589 - R 175,0057 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| R 74,8427 - R 78,7773 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
| R 80,0369 - R 84,2546 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 115,9439 - R 122,0581 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 131,9655 - R 138,9006 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 64,072 - R 71,2053 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
| R 89,0526 - R 93,7373 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 166,2589 - R 175,0057 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 141,5614 - R 149,006 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 97,0492 - R 102,1586 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 95,832 - R 100,8706 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 115,0239 - R 121,0957 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 149,3457 - R 157,2008 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 153,9172 - R 162,0129 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 115,4768 - R 121,5628 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 197,6941 - R 265,8021 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 277,6113 - R 373,3619 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 729,1584 - R 863,2939 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| R 152,8838 - R 152,8838 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| R 126,8649 - R 170,6314 | Request the lead time here |
Plain
|
1.969 in
50.0 mm