Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| R 185,8995 - R 185,8995 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| R 320,9146 - R 431,3654 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| R 636,5547 - R 813,689 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| R 153,4989 - R 206,6724 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
| R 200,1391 - R 204,2295 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 333,9394 - R 449,3858 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 197,6941 - R 265,8021 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 277,6113 - R 373,3619 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 209,7096 - R 220,735 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 249,2823 - R 262,3882 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
| R 209,7096 - R 220,735 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| R 252,2403 - R 265,5303 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 166,2589 - R 175,0057 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| R 335,5609 - R 335,5609 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
| R 147,8172 - R 147,8172 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
| R 182,7192 - R 192,3435 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 656,8128 - R 656,8128 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
| R 80,0369 - R 84,2546 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 166,2589 - R 175,0057 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 115,9439 - R 122,0581 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm