Menu Search

Machine Feet - Standard

In production

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Base Type Base Diameter View
R 209,7096 - R 220,735 Request the lead time here
Swivel
80.0 mm
R 209,7096 - R 220,735 Request the lead time here
Plastic Swivel
80.0 mm
R 182,7192 - R 192,3435 Request the lead time here
Plastic Swivel
80.0 mm
R 252,2403 - R 265,5303 Request the lead time here
Plastic Swivel
80.0 mm
R 335,5609 - R 335,5609 Request the lead time here
Plastic Swivel
100.0 mm
R 147,8172 - R 147,8172 Request the lead time here
Swivel
60.0 mm
R 166,2589 - R 175,0057 Request the lead time here
Swivel
80.0 mm
R 249,2823 - R 262,3882 Request the lead time here
Plastic Swivel
100.0 mm
R 656,8128 - R 656,8128 Request the lead time here
Plastic Swivel
120.0 mm
R 64,072 - R 71,2053 Request the lead time here
Plastic Swivel
40.0 mm
R 95,832 - R 100,8706 Request the lead time here
Plastic Swivel
50.0 mm
R 80,0369 - R 84,2546 Request the lead time here
Plastic Swivel
50.0 mm
R 74,8427 - R 78,7773 Request the lead time here
Plastic Swivel
40.0 mm
R 115,9439 - R 122,0581 Request the lead time here
Plastic Swivel
50.0 mm
R 131,9655 - R 138,9006 Request the lead time here
Plastic Swivel
60.0 mm
R 166,2589 - R 175,0057 Request the lead time here
Plastic Swivel
80.0 mm
R 97,0492 - R 102,1586 Request the lead time here
Plastic Swivel
50.0 mm
R 115,4768 - R 121,5628 Request the lead time here
Plastic Swivel
60.0 mm
R 153,9172 - R 162,0129 Request the lead time here
Plastic Swivel
60.0 mm
R 115,0239 - R 121,0957 Request the lead time here
Plastic Swivel
60.0 mm
  • of 3
Stud Mount Leveling Feet 80.0 mm M16 100.0 mm Black

10640340

Price Range
R 220,735 - R 209,7096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Adjustable Feet 80.0 mm M16 100.0 mm Black

10448236

Price Range
R 220,735 - R 209,7096

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 80.0 mm M16 66.0 mm Black

10451267

Price Range
R 192,3435 - R 182,7192

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Adjustable Feet 80.0 mm M16 150.0 mm Black

10637890

Price Range
R 265,5303 - R 252,2403

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 100.0 mm M16 150.0 mm Black

10548578

Price Range
R 335,5609 - R 335,5609

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 60.0 mm M10 125.0 mm Black

10548592

Price Range
R 147,8172 - R 147,8172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    Nylon
  • Base Type
    Swivel
Adjustable Feet 80.0 mm M12 100.0 mm Black

10640357

Price Range
R 175,0057 - R 166,2589

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet 100.0 mm M16 66.0 mm Black

10645529

Price Range
R 262,3882 - R 249,2823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Feet 120.0 mm M24 900.0 kg PA;Steel

10642597

Price Range
R 656,8128 - R 656,8128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    250.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Adjustable Feet 40.0 mm M8 25.0 mm Black

10451212

Price Range
R 71,2053 - R 64,072

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M10 45.0 mm Black

10637869

Price Range
R 100,8706 - R 95,832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M8 40.0 mm Black

10628997

Price Range
R 84,2546 - R 80,0369

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 40.0 mm M8 40.0 mm Black

10548516

Price Range
R 78,7773 - R 74,8427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M10 90.0 mm Black

10637777

Price Range
R 122,0581 - R 115,9439

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 60.0 mm M12 100.0 mm Black

10451236

Price Range
R 138,9006 - R 131,9655

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet 80.0 mm M12 100.0 mm Black

10548547

Price Range
R 175,0057 - R 166,2589

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Nylon
  • Base Type
    Plastic Swivel
Adjustable Feet 50.0 mm M8 80.0 mm Black

10451229

Price Range
R 102,1586 - R 97,0492

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M10 70.0 mm Black

10628980

Price Range
R 121,5628 - R 115,4768

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M12 150.0 mm Black

10548530

Price Range
R 162,0129 - R 153,9172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Adjustable Feet 60.0 mm M12 66.0 mm Black

10637906

Price Range
R 121,0957 - R 115,0239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel