Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Stud Length Thread Size Load Capacity Base Diameter View
R 629,2939 - R 699,2154 Request the lead time here
150.0 mm
M16
2000.0 kg
100.0 mm
R 728,4863 - R 809,4292 Request the lead time here
150.0 mm
M20
2000.0 kg
100.0 mm
R 293,4212 - R 326,0236 Request the lead time here
150.0 mm
M12
1000.0 kg
100.0 mm
R 718,1107 - R 797,9007 Request the lead time here
150.0 mm
M20
2000.0 kg
100.0 mm
R 298,2465 - R 331,3851 Request the lead time here
75.0 mm
M16
2000.0 kg
100.0 mm
R 660,7585 - R 734,1761 Request the lead time here
150.0 mm
M16
2000.0 kg
100.0 mm
R 252,4292 - R 280,4769 6 In stock - Delivery conditions may apply, visit our FAQs
75.0 mm
M12
1000.0 kg
100.0 mm
R 683,9149 - R 759,9055 Request the lead time here
150.0 mm
M20
2000.0 kg
100.0 mm
R 693,7965 - R 770,885 Request the lead time here
150.0 mm
M16
2000.0 kg
100.0 mm
R 286,3359 - R 318,1509 Request the lead time here
125.0 mm
M12
1000.0 kg
100.0 mm
R 668,6891 - R 742,988 Request the lead time here
200.0 mm
M16
2000.0 kg
100.0 mm
R 243,7553 - R 270,8392 Request the lead time here
60.0 mm
M8
400.0 kg
55.0 mm
R 296,5199 - R 329,4666 Request the lead time here
75.0 mm
M12
1000.0 kg
100.0 mm
R 425,4916 - R 472,7683 Request the lead time here
125.0 mm
M12
1000.0 kg
100.0 mm
R 779,4804 - R 866,0894 Request the lead time here
200.0 mm
M20
2000.0 kg
100.0 mm
R 473,2564 - R 525,8406 Request the lead time here
75.0 mm
M16
2000.0 kg
100.0 mm
R 621,7409 - R 690,8232 Request the lead time here
100.0 mm
M16
2000.0 kg
100.0 mm
R 693,7965 - R 770,885 Request the lead time here
150.0 mm
M20
2000.0 kg
100.0 mm
R 244,3815 - R 271,535 Request the lead time here
150.0 mm
M12
600.0 kg
55.0 mm
R 299,0957 - R 332,3286 Request the lead time here
150.0 mm
M16
1500.0 kg
70.0 mm
  • of 2
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253120

Price Range
R 699,2154 - R 629,2939

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253199

Price Range
R 809,4292 - R 728,4863

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M12 Black

10253236

Price Range
R 326,0236 - R 293,4212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253274

Price Range
R 797,9007 - R 718,1107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253243

Price Range
R 331,3851 - R 298,2465

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253250

Price Range
R 734,1761 - R 660,7585

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M12 Black

10253212

Price Range
R 280,4769 - R 252,4292

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253144

Price Range
R 759,9055 - R 683,9149

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253182

Price Range
R 770,885 - R 693,7965

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M12 Black

10253229

Price Range
R 318,1509 - R 286,3359

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    125.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253267

Price Range
R 742,988 - R 668,6891

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    200.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M8 Black

10252901

Price Range
R 270,8392 - R 243,7553

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    55.0 mm
  • Load Capacity
    400.0 kg
  • Stud Length
    60.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M12 Black

10253151

Price Range
R 329,4666 - R 296,5199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M12 Black

10253168

Price Range
R 472,7683 - R 425,4916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    125.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253205

Price Range
R 866,0894 - R 779,4804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    200.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253175

Price Range
R 525,8406 - R 473,2564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253113

Price Range
R 690,8232 - R 621,7409

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    100.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253014

Price Range
R 770,885 - R 693,7965

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M12 Black

10253052

Price Range
R 271,535 - R 244,3815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10253090

Price Range
R 332,3286 - R 299,0957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon