Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Stud Length Thread Size Load Capacity Base Diameter View
10252970 R 480,0626 - R 533,4028 Request the lead time here
150.0 mm
M16
1500.0 kg
70.0 mm
R 693,7965 - R 770,885 Request the lead time here
150.0 mm
M20
2000.0 kg
100.0 mm
R 244,3815 - R 271,535 Request the lead time here
150.0 mm
M12
600.0 kg
55.0 mm
R 269,5635 - R 299,515 8 In stock - Delivery conditions may apply, visit our FAQs
75.0 mm
M12
1000.0 kg
70.0 mm
R 271,128 - R 301,2534 Request the lead time here
125.0 mm
M12
600.0 kg
55.0 mm
R 437,5927 - R 486,2141 Request the lead time here
75.0 mm
M16
1500.0 kg
70.0 mm
R 660,7586 - R 734,1762 3 In stock - Delivery conditions may apply, visit our FAQs
150.0 mm
M16
2000.0 kg
100.0 mm
R 211,2725 - R 234,7473 Request the lead time here
125.0 mm
M12
600.0 kg
55.0 mm
R 252,5606 - R 280,6229 12 In stock - Delivery conditions may apply, visit our FAQs
75.0 mm
M16
1500.0 kg
70.0 mm
R 629,2939 - R 699,2154 Request the lead time here
150.0 mm
M16
2000.0 kg
100.0 mm
R 279,4487 - R 310,4986 Request the lead time here
150.0 mm
M12
1000.0 kg
70.0 mm
R 621,7409 - R 690,8232 Request the lead time here
100.0 mm
M16
2000.0 kg
100.0 mm
R 636,8469 - R 707,6076 Request the lead time here
200.0 mm
M16
2000.0 kg
100.0 mm
R 481,0941 - R 534,549 Request the lead time here
200.0 mm
M16
1500.0 kg
70.0 mm
R 813,5818 - R 903,9798 4 In stock - Delivery conditions may apply, visit our FAQs
200.0 mm
M24
2000.0 kg
100.0 mm
R 240,4088 - R 267,1209 Request the lead time here
75.0 mm
M12
1000.0 kg
70.0 mm
R 284,0443 - R 315,6048 Request the lead time here
75.0 mm
M16
2000.0 kg
100.0 mm
R 299,0957 - R 332,3286 Request the lead time here
150.0 mm
M16
1500.0 kg
70.0 mm
R 450,7205 - R 500,8005 Request the lead time here
75.0 mm
M16
2000.0 kg
100.0 mm
R 176,3367 - R 195,9297 Request the lead time here
75.0 mm
M12
600.0 kg
55.0 mm
  • of 2
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10252970

Price Range
R 533,4028 - R 480,0626

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M20 Black

10253014

Price Range
R 770,885 - R 693,7965

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M12 Black

10253052

Price Range
R 271,535 - R 244,3815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M12 Black

10252949

Price Range
R 299,515 - R 269,5635

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M12 Black

10252932

Price Range
R 301,2534 - R 271,128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Stud Length
    125.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10252963

Price Range
R 486,2141 - R 437,5927

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253007

Price Range
R 734,1762 - R 660,7586

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M12 Black

10253045

Price Range
R 234,7473 - R 211,2725

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Stud Length
    125.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10253083

Price Range
R 280,6229 - R 252,5606

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253120

Price Range
R 699,2154 - R 629,2939

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M12 Black

10253076

Price Range
R 310,4986 - R 279,4487

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253113

Price Range
R 690,8232 - R 621,7409

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    100.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253137

Price Range
R 707,6076 - R 636,8469

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    200.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10252987

Price Range
R 534,549 - R 481,0941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    200.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M24 Black

10253021

Price Range
R 903,9798 - R 813,5818

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    200.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M12 Black

10253069

Price Range
R 267,1209 - R 240,4088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10253106

Price Range
R 315,6048 - R 284,0443

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 70.0 mm M16 Black

10253090

Price Range
R 332,3286 - R 299,0957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Stud Length
    150.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 100.0 mm M16 Black

10252994

Price Range
R 500,8005 - R 450,7205

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon
Heavy Duty Adjustable Feet 55.0 mm M12 Black

10253038

Price Range
R 195,9297 - R 176,3367

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Stud Length
    75.0 mm
  • Base Material
    Nylon