Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 252,5606 - R 280,6229 | 12 In stock - Delivery conditions may apply, visit our FAQs |
2.953 in
75.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 629,2939 - R 699,2154 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 437,5927 - R 486,2141 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 660,7586 - R 734,1762 | 3 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 211,2725 - R 234,7473 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| R 621,7409 - R 690,8232 | Request the lead time here |
3.937 in
100.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 728,4863 - R 809,4292 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 293,4212 - R 326,0236 | Request the lead time here |
5.906 in
150.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| R 425,4916 - R 472,7683 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| R 779,4804 - R 866,0894 | Request the lead time here |
7.874 in
200.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 298,2465 - R 331,3851 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 718,1107 - R 797,9007 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 473,2564 - R 525,8406 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 296,5199 - R 329,4666 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| R 683,9149 - R 759,9055 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 693,7965 - R 770,885 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 286,3359 - R 318,1509 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| R 668,6891 - R 742,988 | Request the lead time here |
7.874 in
200.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 252,4292 - R 280,4769 | 6 In stock - Delivery conditions may apply, visit our FAQs |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| R 660,7585 - R 734,1761 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm