Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 211,2725 - R 234,7473 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| R 252,5606 - R 280,6229 | 12 In stock - Delivery conditions may apply, visit our FAQs |
2.953 in
75.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 629,2939 - R 699,2154 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 299,0957 - R 332,3286 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 176,3367 - R 195,9297 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| R 279,4487 - R 310,4986 | Request the lead time here |
5.906 in
150.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| R 621,7409 - R 690,8232 | Request the lead time here |
3.937 in
100.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 636,8469 - R 707,6076 | Request the lead time here |
7.874 in
200.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| 10252970 | R 480,0626 - R 533,4028 | Request the lead time here |
5.906 in
150.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
|
| R 437,5927 - R 486,2141 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 660,7586 - R 734,1762 | 3 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 450,7205 - R 500,8005 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 240,4088 - R 267,1209 | Request the lead time here |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| R 284,0443 - R 315,6048 | Request the lead time here |
2.953 in
75.0 mm
|
M16
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 693,7965 - R 770,885 | Request the lead time here |
5.906 in
150.0 mm
|
M20
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 244,3815 - R 271,535 | Request the lead time here |
5.906 in
150.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| R 269,5635 - R 299,515 | 8 In stock - Delivery conditions may apply, visit our FAQs |
2.953 in
75.0 mm
|
M12
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| R 481,0941 - R 534,549 | Request the lead time here |
7.874 in
200.0 mm
|
M16
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| R 813,5818 - R 903,9798 | 4 In stock - Delivery conditions may apply, visit our FAQs |
7.874 in
200.0 mm
|
M24
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| R 271,128 - R 301,2534 | Request the lead time here |
4.921 in
125.0 mm
|
M12
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm