10246016
460321
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 2,0082 |
| 1000 - 1999 | R 1,8606 |
| 2000 + | R 1,753 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Inside Height | 0.11 in |
| Inside Height | 2.8 mm |
| Inside Width | 0.437 in |
| Inside Width | 11.1 mm |
| Maximum Panel Thickness | 2.0 mm |
| Maximum Panel Thickness | 0.079 in |
| Panel Thickness Range | 2.0 mm |
| Panel Thickness Range | 0.079 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue