10537923
1572682
| Quantity | Unit price |
|---|---|
| 1 + | R 4 033,6944 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Extended Length | 265.0 mm |
|---|---|
| Extended Length | 10.433 in |
| Stroke Length | 3.937 in |
| Stroke Length | 100.0 mm |
| Compatible Piston Diameter | 28.0 mm |
| Compatible Piston Diameter | 1.102 in |
| Thread Size | M8 |
| Rod Diameter | 10.0 mm |
| Rod Diameter | 0.394 in |
| Colour | Black |
| Type | Locking Gas Strut |
| Commodity Code | 9402900000 |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Rod Thread Size | M10 x 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue