Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Bolts - Cylindrical Support
Series Code :SR6566
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Knob Diameter | Knob Height | Grip Length | View | |
|---|---|---|---|---|---|---|---|
| R 198,2132 - R 247,7515 | Request the lead time here |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
2.756 in
70.0 mm
|
||
| R 279,1067 - R 348,8834 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
||
| R 326,5923 - R 378,2114 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| R 181,2315 - R 226,0657 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| 10197073 | R 199,7003 - R 234,5695 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
|
| R 199,026 - R 247,2868 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 186,6991 - R 190,4974 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 164,5567 - R 219,0249 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 152,0105 - R 202,326 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 154,0209 - R 192,1581 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 173,2404 - R 200,6158 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 172,235 - R 229,2448 | Request the lead time here |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 225,882 - R 300,649 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
||
| R 273,4208 - R 341,7722 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
||
| R 231,5247 - R 231,5247 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 206,7532 - R 275,1884 | Request the lead time here |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 146,7079 - R 183,0546 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 165,8724 - R 455,0173 | Request the lead time here |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| R 198,6665 - R 264,4251 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| R 195,7623 - R 195,7623 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm