Menu Search

Lock & Seal washers

In stock

Lock and seal nuts and bolts in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
15 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
R 2,1325 - R 2,9739 Request the lead time here
R 3,0174 - R 3,9169 1030 In stock - Delivery conditions may apply, visit our FAQs
R 1,7118 - R 1,7118 Request the lead time here
R 3,9749 - R 5,15 Request the lead time here
R 6,9199 - R 11,2285 Request the lead time here
R 3,9749 - R 7,268 Request the lead time here
R 6,9199 - R 11,2285 Request the lead time here
R 1,8424 - R 2,5677 Request the lead time here
R 3,0174 - R 3,9169 Request the lead time here
R 8,153 - R 13,274 80 In stock - Delivery conditions may apply, visit our FAQs
R 1,7118 - R 1,7118 Request the lead time here
R 1,7553 - R 1,7553 Request the lead time here
R 1,7118 - R 1,7118 Request the lead time here
R 2,1325 - R 2,9739 1500 In stock - Delivery conditions may apply, visit our FAQs
R 1,7118 - R 1,7118 Request the lead time here
Washer 8.2 mm 14.0 mm 3.7 mm PA

10054222

Price Range
R 2,9739 - R 2,1325

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Lock & Sealing Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 10.2 mm 16.0 mm 4.2 mm PA

10054239

Price Range
R 3,9169 - R 3,0174

Stock Levels
1030 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Lock & Sealing Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 4.2 mm 8.0 mm 2.5 mm PA

10054178

Price Range
R 1,7118 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Lock & Sealing Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 12.2 mm 20.0 mm 5.0 mm PA

10054246

Price Range
R 5,15 - R 3,9749

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Lock & Sealing Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 16.2 mm 25.0 mm 6.0 mm PA

10054253

Price Range
R 11,2285 - R 6,9199

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Lock & Sealing Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 12.2 mm 24.0 mm 5.2 mm PA

10053812

Price Range
R 7,268 - R 3,9749

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 16.2 mm 30.0 mm 5.9 mm PA

10053829

Price Range
R 11,2285 - R 6,9199

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 6.2 mm 12.7 mm 3.6 mm PA

10053782

Price Range
R 2,5677 - R 1,8424

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 10.2 mm 20.0 mm 5.0 mm PA

10053805

Price Range
R 3,9169 - R 3,0174

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 20.3 mm 36.0 mm 6.8 mm PA

10053836

Price Range
R 13,274 - R 8,153

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 3.1 mm 8.0 mm 2.5 mm PA

10053751

Price Range
R 1,7118 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 5.2 mm 10.7 mm 3.0 mm PA

10053775

Price Range
R 1,7553 - R 1,7553

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 4.2 mm 10.0 mm 2.8 mm PA

10053768

Price Range
R 1,7118 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 8.2 mm 16.2 mm 4.2 mm PA

10053799

Price Range
R 2,9739 - R 2,1325

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
Washer 2.1 mm 5.0 mm 1.7 mm PA

10053744

Price Range
R 1,7118 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Finish
    Smooth
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66