Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Number of Lobes Thread Size Colour Knob Material View
R 84,1908 - R 130,9635 95 In stock - Delivery conditions may apply, visit our FAQs
4
M12
Black
Phenolic
R 97,7218 - R 302,9361 21 In stock - Delivery conditions may apply, visit our FAQs
4
M12
Black
Phenolic
R 378,0562 - R 474,6013 Request the lead time here
40.0 mm
5
M8
Natural
Aluminium
R 1 427,4891 - R 1 495,4674 Request the lead time here
60.0 mm
7
M12
Natural
Stainless Steel
R 129,7144 - R 426,74 Request the lead time here
4
M10
Black
Phenolic
R 453,3306 - R 590,6461 Request the lead time here
40.0 mm
7
M8
Natural
Stainless Steel
R 755,5746 - R 984,1082 Request the lead time here
50.0 mm
7
M8
Natural
Stainless Steel
R 44,1877 - R 205,4268 Request the lead time here
32.0 mm
4
M6
Black
Phenolic
R 42,3127 - R 132,5687 Request the lead time here
40.0 mm
4
M8
Black
Phenolic
R 556,4234 - R 698,2537 Request the lead time here
60.0 mm
5
M10
Natural
Aluminium
R 453,3306 - R 590,6461 Request the lead time here
40.0 mm
9
M8
Natural
PA
R 434,7844 - R 434,7844 Request the lead time here
4
M16
Black
Phenolic
R 570,334 - R 715,7101 Request the lead time here
60.0 mm
5
M12
Natural
Aluminium
R 29,129 - R 96,9614 220 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
4
M6
Black
Phenolic
R 98,5794 - R 400,9932 54 In stock - Delivery conditions may apply, visit our FAQs
4
M10
Black
Phenolic
R 80,9498 - R 203,9333 Request the lead time here
50.0 mm
4
M8
Black
Phenolic
Request the lead time here
40.0 mm
5
M8
Grey
Stainless Steel
Request the lead time here
60.0 mm
5
M12
Grey
Stainless Steel
R 556,4234 - R 698,2537 Request the lead time here
60.0 mm
5
M10
Natural
Aluminium
R 556,4234 - R 698,2537 Request the lead time here
60.0 mm
5
M12
Natural
Aluminium
  • of 12
Handwheel M12 80.0 mm Phenolic Black

10246450

Price Range
R 130,9635 - R 84,1908

Stock Levels
95 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M12 63.0 mm Phenolic Black

10203408

Price Range
R 302,9361 - R 97,7218

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Lobed Knob 40.0 mm M8 8.2 mm PA Natural

10367292

Price Range
R 474,6013 - R 378,0562

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel 60.0 mm Blind Thread M12 PA Natural

10639283

Price Range
R 1 495,4674 - R 1 427,4891

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Natural
Handwheel M10 50.0 mm Phenolic Black

10203392

Price Range
R 426,74 - R 129,7144

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel 40.0 mm Blind Thread M8 PA Natural

10642641

Price Range
R 590,6461 - R 453,3306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.2 mm
  • Overall Height
    24.2 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
Handwheel 50.0 mm Blind Thread M8 PA Natural

10641118

Price Range
R 984,1082 - R 755,5746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    31.2 mm
  • Overall Height
    31.2 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
Handwheel M6 32.0 mm Phenolic Black

10203378

Price Range
R 205,4268 - R 44,1877

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    32.0 mm
Handwheel M8 40.0 mm Phenolic Black

10203422

Price Range
R 132,5687 - R 42,3127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    40.0 mm
Handwheel 60.0 mm Female M10 PA Natural

10629222

Price Range
R 698,2537 - R 556,4234

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 40.0 mm Through Thread M8 PA Natural

10633946

Price Range
R 590,6461 - R 453,3306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel M16 80.0 mm Phenolic Black

10203453

Price Range
R 434,7844 - R 434,7844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Lobed Knob 60.0 mm M12 14.3 mm PA Natural

10367308

Price Range
R 715,7101 - R 570,334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel M6 32.0 mm Phenolic Black

10203415

Price Range
R 96,9614 - R 29,129

Stock Levels
220 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    32.0 mm
Handwheel M10 50.0 mm Phenolic Black

10203439

Price Range
R 400,9932 - R 98,5794

Stock Levels
54 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M8 50.0 mm Phenolic Black

10246436

Price Range
R 203,9333 - R 80,9498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
  • Knob Diameter
    50.0 mm
Handwheel 40.0 mm M8 40.0 mm Stainless Steel Grey

10501542


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
  • Thread Length
    40.0 mm
  • Colour
    Grey
  • Fitting Style
    Threaded
Handwheel 60.0 mm M12 20.0 mm Stainless Steel Grey

10501603


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    37.5 mm
  • Thread Length
    20.0 mm
  • Colour
    Grey
  • Fitting Style
    Threaded
Handwheel 60.0 mm Female M10 PA Natural

10632734

Price Range
R 698,2537 - R 556,4234

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 60.0 mm Female M12 PA Natural

10632772

Price Range
R 698,2537 - R 556,4234

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural