Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 11,4066 - R 11,4066 | Request the lead time here |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
PP
|
||
| R 52,7266 - R 76,263 | 600 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| R 125,2614 - R 152,526 | 6 In stock - Delivery conditions may apply, visit our FAQs |
|
4
|
M10
|
Black
|
Phenolic
|
||
| R 40,5415 - R 45,0461 | Request the lead time here |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
| R 48,9687 - R 48,9687 | 980 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| R 26,8321 - R 59,6097 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
4
|
M5
|
Black
|
Phenolic
|
||
| R 84,8613 - R 141,2477 | 29 In stock - Delivery conditions may apply, visit our FAQs |
2.48 in
63.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| R 48,1722 - R 48,1722 | Request the lead time here |
1.181 in
30.0 mm
|
4
|
M5
|
Black
|
Phenolic
|
||
| 10252185 | R 53,8044 - R 53,8044 | 9 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
|
| R 86,8579 - R 96,5009 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| R 45,6548 - R 50,7225 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| R 75,4065 - R 83,7918 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| R 93,8359 - R 104,2299 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| R 702,4606 - R 702,4606 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M10
|
Grey
|
304 Stainless Steel
|
||
| R 121,0462 - R 134,4991 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| 10252048 | R 61,8754 - R 150,9148 | 492 In stock - Delivery conditions may apply, visit our FAQs |
|
4
|
M10
|
Black
|
Phenolic
|
|
| R 67,091 - R 105,8015 | 480 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| R 201,9588 - R 224,407 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| 10252055 | R 106,8851 - R 353,9249 | 21 In stock - Delivery conditions may apply, visit our FAQs |
|
4
|
M16
|
Black
|
Phenolic
|
|
| R 88,3607 - R 98,1752 | Request the lead time here |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue