Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 257,9398 - R 286,5946 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
304 Stainless Steel
|
||
| R 471,9505 - R 471,9505 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| R 349,8183 - R 349,8183 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| R 527,832 - R 527,832 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Aluminium
|
||
| R 41,3523 - R 45,947 | Request the lead time here |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
| R 46,5679 - R 51,737 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| R 76,9147 - R 85,4676 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| R 95,7126 - R 106,3145 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| R 680,668 - R 716,5098 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M8
|
Grey
|
304 Stainless Steel
|
||
| 10252048 | R 63,1129 - R 153,9331 | 492 In stock - Delivery conditions may apply, visit our FAQs |
|
4
|
M10
|
Black
|
Phenolic
|
|
| R 186,3028 - R 206,9945 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| 238 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Nylon
|
|||
| R 173,2948 - R 192,5429 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| R 151,6562 - R 168,4828 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| R 116,9631 - R 129,9556 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| R 6,4121 - R 13,8324 | Request the lead time here |
1.772 in
45.0 mm
|
3
|
M6
|
Black
|
PP
|
||
| R 68,4329 - R 107,9175 | 480 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| R 192,115 - R 202,2172 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| R 50,8765 - R 50,8765 | Request the lead time here |
|
4
|
M8
|
Black
|
Phenolic
|
||
| R 77,207 - R 77,207 | 175 In stock - Delivery conditions may apply, visit our FAQs |
|
4
|
M10
|
Black
|
Phenolic