Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 34,5507 - R 46,8373 | 16 In stock - Delivery conditions may apply, visit our FAQs |
|
M6
|
|
|
Phenolic
|
||
| R 20,6291 - R 26,4621 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| R 29,3688 - R 32,613 | Request the lead time here |
1.102 in
28.0 mm
|
M5
|
|
|
|
||
| R 38,8066 - R 43,1219 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| R 47,9805 - R 53,3203 | Request the lead time here |
1.969 in
50.0 mm
|
M6
|
|
|
|
||
| R 225,3349 - R 228,9299 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| R 18,6416 - R 68,8889 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| R 81,5472 - R 90,6046 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| R 21,7026 - R 120,2823 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| R 68,1289 - R 68,1289 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
||
| R 85,8222 - R 95,3563 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| R 51,9853 - R 57,7597 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| R 135,6493 - R 150,7344 | 10 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| R 222,0609 - R 225,4556 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| R 29,7879 - R 33,0787 | Request the lead time here |
1.102 in
28.0 mm
|
M6
|
|
|
|
||
| R 34,2522 - R 38,0542 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| R 60,6935 - R 67,4303 | Request the lead time here |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| R 42,9188 - R 47,7012 | Request the lead time here |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| R 56,6509 - R 62,9558 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
PP
|
||
| R 61,9664 - R 68,8429 | Request the lead time here |
2.362 in
60.0 mm
|
M8