Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 172,9106 - R 173,7666 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| R 188,1258 - R 190,9282 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Female
|
0.433 in
11.0 mm
|
PP
|
||
| R 262,7679 - R 266,6559 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Female
|
0.512 in
13.0 mm
|
TPE
|
||
| R 50,4123 - R 51,1521 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| R 89,451 - R 89,8862 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| R 261,4913 - R 265,4953 | 39 In stock - Delivery conditions may apply, visit our FAQs |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| R 191,5524 - R 194,5843 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| R 50,4123 - R 51,1521 | Request the lead time here |
0.984 in
25.0 mm
|
M4
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| R 71,4622 - R 71,7958 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| R 80,4566 - R 80,8483 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| R 113,8375 - R 114,4178 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| R 258,9236 - R 262,855 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| R 186,4604 - R 189,2022 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
TPE
|
||
| R 130,5353 - R 131,2026 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| R 84,2139 - R 104,64 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| R 106,3664 - R 132,1456 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| R 95,8632 - R 96,3129 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| R 136,9474 - R 137,6583 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| R 179,3518 - R 180,2222 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| R 111,2698 - R 111,821 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.591 in
15.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue