Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
R 49,4238 - R 50,1492 Request the lead time here
25.0 mm
M5
Threaded Female
8.0 mm
PP
R 87,6971 - R 88,1238 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
R 93,9835 - R 94,4244 Request the lead time here
40.0 mm
M8
Threaded Female
12.0 mm
PP
R 93,9835 - R 94,4244 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
R 95,2351 - R 95,7044 Request the lead time here
40.0 mm
M8
Threaded Male
35.0 mm
PP
R 120,4235 - R 121,0351 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
R 122,9409 - R 123,5383 Request the lead time here
50.0 mm
M10
Threaded Male
20.0 mm
PP
R 78,879 - R 79,263 40 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
Threaded Female
12.0 mm
PP
R 111,6054 - R 112,1743 Request the lead time here
50.0 mm
M10
Threaded Female
14.0 mm
PP
R 83,8996 - R 84,3263 Request the lead time here
32.0 mm
M6
Threaded Male
20.0 mm
PP
R 87,6971 - R 88,1238 Request the lead time here
32.0 mm
M6
Threaded Male
30.0 mm
PP
R 91,4519 - R 91,9497 Request the lead time here
40.0 mm
M8
Threaded Male
16.0 mm
PP
R 49,4238 - R 50,1492 Request the lead time here
25.0 mm
M4
Threaded Female
8.0 mm
PP
R 70,0609 - R 70,3881 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
R 109,088 - R 109,6285 Request the lead time here
50.0 mm
M10
Threaded Female
15.0 mm
PP
R 53,7048 - R 53,9751 Request the lead time here
25.0 mm
M5
Threaded Male
20.0 mm
PP
R 127,9757 - R 128,63 Request the lead time here
50.0 mm
M10
Threaded Male
40.0 mm
PP
R 165,3856 - R 166,2043 Request the lead time here
63.0 mm
M12
Threaded Male
30.0 mm
PP
R 87,6971 - R 88,1238 Request the lead time here
32.0 mm
M6
Threaded Male
30.0 mm
PP
R 91,4519 - R 91,9497 Request the lead time here
40.0 mm
M8
Threaded Male
16.0 mm
PP
  • of 14
Handwheel 25.0 mm Female M5 PP

10222584

Price Range
R 50,1492 - R 49,4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

10222621

Price Range
R 88,1238 - R 87,6971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Female M8 PP

10222669

Price Range
R 94,4244 - R 93,9835

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Male M8 PP

10222911

Price Range
R 94,4244 - R 93,9835

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222959

Price Range
R 95,7044 - R 95,2351

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10222997

Price Range
R 121,0351 - R 120,4235

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223024

Price Range
R 123,5383 - R 122,9409

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Female M8 PP

10222652

Price Range
R 79,263 - R 78,879

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 50.0 mm Female M10 PP

10222683

Price Range
R 112,1743 - R 111,6054

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    14.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Male M6 PP

10222799

Price Range
R 84,3263 - R 83,8996

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Male M6 PP

10222836

Price Range
R 88,1238 - R 87,6971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222874

Price Range
R 91,9497 - R 91,4519

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Handwheel 25.0 mm Female M4 PP

10222577

Price Range
R 50,1492 - R 49,4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

10222614

Price Range
R 70,3881 - R 70,0609

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 50.0 mm Female M10 PP Black

10364963

Price Range
R 109,6285 - R 109,088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    15.0 mm
  • Stud Material
    Metal
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Female
Handwheel 25.0 mm Male M5 PP

10222751

Price Range
R 53,9751 - R 53,7048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Male
Handwheel 50.0 mm Male M10 PP

10223055

Price Range
R 128,63 - R 127,9757

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Threaded Male M12 PP Black

10637661

Price Range
R 166,2043 - R 165,3856

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Male M6 PP

10222843

Price Range
R 88,1238 - R 87,6971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

10222881

Price Range
R 91,9497 - R 91,4519

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male