Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
R 14 357,9027 - R 17 947,2793 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3300.0
R 7 374,5555 - R 9 218,1449 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
1725.0
R 5 261,9114 - R 6 577,2902 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2380.0
R 7 499,2829 - R 9 374,1531 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3460.0
R 2 076,2158 - R 2 595,3193 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
820.0
R 5 883,7664 - R 7 354,7575 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2680.0
R 3 389,2189 - R 4 236,5732 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1300.0
R 4 640,4523 - R 5 800,6148 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2080.0
R 1 351,6092 - R 1 689,561 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
520.0
R 8 618,0677 - R 10 772,6836 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
4000.0
R 438,1296 - R 547,6126 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
160.0
R 1 783,4035 - R 2 229,2543 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
700.0
R 5 635,1036 - R 7 043,929 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2560.0
R 7 250,8181 - R 9 063,5226 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3340.0
R 7 624,0103 - R 9 529,9634 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3520.0
R 4 204,8964 - R 5 256,17 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1900.0
R 1 202,9262 - R 1 503,6578 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
460.0
R 7 872,6731 - R 9 840,7919 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3640.0
R 7 126,4866 - R 8 908,1083 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3280.0
R 8 494,1322 - R 10 617,6653 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3940.0
  • of 35
Linear Guide Rail Standard 45.0 14.0 3300.0 Steel

20165604

Price Range
R 17 947,2793 - R 14 357,9027

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3300.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 1725.0 Steel

20165451

Price Range
R 9 218,1449 - R 7 374,5555

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    1725.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 15.0 M5 2380.0 Steel

20166397

Price Range
R 6 577,2902 - R 5 261,9114

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2380.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3460.0 Steel

20166571

Price Range
R 9 374,1531 - R 7 499,2829

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3460.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 820.0 Steel

20166786

Price Range
R 2 595,3193 - R 2 076,2158

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    820.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2680.0 Steel

20166441

Price Range
R 7 354,7575 - R 5 883,7664

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2680.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1300.0 Steel

20166861

Price Range
R 4 236,5732 - R 3 389,2189

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1300.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2080.0 Steel

20166342

Price Range
R 5 800,6148 - R 4 640,4523

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2080.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 520.0 Steel

20166731

Price Range
R 1 689,561 - R 1 351,6092

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    520.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 4000.0 Steel

20166663

Price Range
R 10 772,6836 - R 8 618,0677

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    4000.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 160.0 Steel

20166670

Price Range
R 547,6126 - R 438,1296

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    160.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 700.0 Steel

20166762

Price Range
R 2 229,2543 - R 1 783,4035

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    700.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2560.0 Steel

20166427

Price Range
R 7 043,929 - R 5 635,1036

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2560.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3340.0 Steel

20166557

Price Range
R 9 063,5226 - R 7 250,8181

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3340.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3520.0 Steel

20166588

Price Range
R 9 529,9634 - R 7 624,0103

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3520.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1900.0 Steel

20166311

Price Range
R 5 256,17 - R 4 204,8964

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1900.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 460.0 Steel

20166724

Price Range
R 1 503,6578 - R 1 202,9262

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    460.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3640.0 Steel

20166601

Price Range
R 9 840,7919 - R 7 872,6731

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3640.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3280.0 Steel

20166540

Price Range
R 8 908,1083 - R 7 126,4866

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3280.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3940.0 Steel

20166656

Price Range
R 10 617,6653 - R 8 494,1322

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3940.0
  • h1
    13.0
  • l2
    60.0