Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
R 5 261,9114 - R 6 577,2902 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2380.0
R 5 883,7664 - R 7 354,7575 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2680.0
R 5 635,1036 - R 7 043,929 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2560.0
R 2 501,6748 - R 3 127,0935 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
880.0
R 3 805,3728 - R 4 756,6665 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
1300.0
R 3 968,7063 - R 4 960,7839 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
1360.0
R 905,7583 - R 1 132,2474 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
340.0
R 1 639,4721 - R 2 049,2906 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
640.0
R 2 363,8807 - R 2 954,8509 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
940.0
R 9 646,1776 - R 12 057,7715 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
3880.0
R 1 014,4493 - R 1 268,0616 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
340.0
R 9 934,4364 - R 12 418,095 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
4000.0
R 688,1783 - R 860,2229 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
220.0
R 9 358,5127 - R 11 698,0419 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
3760.0
R 1 186,6919 - R 1 483,2659 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
400.0
R 6 044,9221 - R 7 556,1032 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2380.0
R 7 053,2341 - R 8 816,4436 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2800.0
R 6 765,5692 - R 8 456,912 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2680.0
R 7 485,6223 - R 9 356,9289 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2980.0
R 5 468,6025 - R 6 835,8521 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2140.0
  • of 35
Linear Guide Rail Rear Fixing 15.0 M5 2380.0 Steel

20166397

Price Range
R 6 577,2902 - R 5 261,9114

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2380.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2680.0 Steel

20166441

Price Range
R 7 354,7575 - R 5 883,7664

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2680.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2560.0 Steel

20166427

Price Range
R 7 043,929 - R 5 635,1036

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2560.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 880.0 Steel

20167448

Price Range
R 3 127,0935 - R 2 501,6748

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    880.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 1300.0 Steel

20167516

Price Range
R 4 756,6665 - R 3 805,3728

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1300.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 1360.0 Steel

20167523

Price Range
R 4 960,7839 - R 3 968,7063

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1360.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 340.0 Steel

20166700

Price Range
R 1 132,2474 - R 905,7583

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    340.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 640.0 Steel

20166755

Price Range
R 2 049,2906 - R 1 639,4721

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    640.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 940.0 Steel

20166809

Price Range
R 2 954,8509 - R 2 363,8807

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    940.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 3880.0 Steel

20167295

Price Range
R 12 057,7715 - R 9 646,1776

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3880.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 340.0 Steel

20167356

Price Range
R 1 268,0616 - R 1 014,4493

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    340.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 4000.0 Steel

20167318

Price Range
R 12 418,095 - R 9 934,4364

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    4000.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 220.0 Steel

20167332

Price Range
R 860,2229 - R 688,1783

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    220.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 3760.0 Steel

20167271

Price Range
R 11 698,0419 - R 9 358,5127

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    3760.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 400.0 Steel

20167363

Price Range
R 1 483,2659 - R 1 186,6919

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    400.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2380.0 Steel

20167042

Price Range
R 7 556,1032 - R 6 044,9221

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2800.0 Steel

20167110

Price Range
R 8 816,4436 - R 7 053,2341

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2800.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2680.0 Steel

20167097

Price Range
R 8 456,912 - R 6 765,5692

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2680.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2980.0 Steel

20167141

Price Range
R 9 356,9289 - R 7 485,6223

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2980.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2140.0 Steel

20167004

Price Range
R 6 835,8521 - R 5 468,6025

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2140.0
  • h1
    16.3
  • l2
    60.0