Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
R 4 043,0613 - R 5 053,7296 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
660.0
R 9 223,1487 - R 11 529,033 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1500.0
R 12 868,5033 - R 16 085,6776 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2100.0
R 15 348,6875 - R 19 185,8109 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3615.0
R 3 326,0633 - R 4 157,5791 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
540.0
R 17 886,5189 - R 22 358,1486 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2940.0
R 23 620,562 - R 29 525,7995 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
3900.0
R 9 940,1467 - R 12 425,1834 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1620.0
R 10 657,1447 - R 13 321,3339 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1740.0
R 14 500,2851 - R 18 125,2594 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3405.0
R 14 924,1952 - R 18 655,1469 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3510.0
R 10 683,5421 - R 13 354,5246 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
2565.0
R 10 259,632 - R 12 824,6371 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
2460.0
R 4 760,0593 - R 5 950,0741 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
780.0
R 7 789,9291 - R 9 737,3143 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1260.0
R 1 879,8391 - R 2 349,7503 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
300.0
R 2 605,3774 - R 3 256,7703 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
420.0
R 13 585,5013 - R 16 981,8281 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2220.0
R 4 685,9139 - R 5 857,2953 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
1095.0
R 3 878,8544 - R 4 848,568 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1780.0
  • of 35
Linear Guide Rail Standard 55.0 16.0 660.0 Steel

20165697

Price Range
R 5 053,7296 - R 4 043,0613

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    660.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1500.0 Steel

20165765

Price Range
R 11 529,033 - R 9 223,1487

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1500.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2100.0 Steel

20165819

Price Range
R 16 085,6776 - R 12 868,5033

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2100.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 45.0 14.0 3615.0 Steel

20165635

Price Range
R 19 185,8109 - R 15 348,6875

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3615.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 16.0 540.0 Steel

20165680

Price Range
R 4 157,5791 - R 3 326,0633

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    540.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2940.0 Steel

20165888

Price Range
R 22 358,1486 - R 17 886,5189

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2940.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 3900.0 Steel

20165963

Price Range
R 29 525,7995 - R 23 620,562

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    3900.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1620.0 Steel

20165772

Price Range
R 12 425,1834 - R 9 940,1467

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1620.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1740.0 Steel

20165789

Price Range
R 13 321,3339 - R 10 657,1447

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1740.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 45.0 14.0 3405.0 Steel

20165611

Price Range
R 18 125,2594 - R 14 500,2851

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3405.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 3510.0 Steel

20165628

Price Range
R 18 655,1469 - R 14 924,1952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3510.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 2565.0 Steel

20165536

Price Range
R 13 354,5246 - R 10 683,5421

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    2565.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 2460.0 Steel

20165529

Price Range
R 12 824,6371 - R 10 259,632

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    2460.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 16.0 780.0 Steel

20165703

Price Range
R 5 950,0741 - R 4 760,0593

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    780.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1260.0 Steel

20165741

Price Range
R 9 737,3143 - R 7 789,9291

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1260.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 14.0 300.0 Steel

20165666

Price Range
R 2 349,7503 - R 1 879,8391

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    300.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 420.0 Steel

20165673

Price Range
R 3 256,7703 - R 2 605,3774

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    420.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2220.0 Steel

20165826

Price Range
R 16 981,8281 - R 13 585,5013

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2220.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 45.0 14.0 1095.0 Steel

20165390

Price Range
R 5 857,2953 - R 4 685,9139

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    1095.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 15.0 M5 1780.0 Steel

20166298

Price Range
R 4 848,568 - R 3 878,8544

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1780.0
  • h1
    13.0
  • l2
    60.0