Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
R 3 086,3096 - R 3 857,8375 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1360.0
R 4 764,9817 - R 5 956,2271 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2140.0
R 5 137,7779 - R 6 422,2719 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2320.0
R 3 210,2451 - R 4 012,8558 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1420.0
R 4 888,9171 - R 6 111,2454 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2220.0
R 4 204,8964 - R 5 256,17 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1900.0
R 3 956,4315 - R 4 945,5394 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1780.0
R 3 459,1059 - R 4 323,8823 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1540.0
R 4 080,367 - R 5 100,5577 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1840.0
R 2 961,5822 - R 3 702,0273 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1300.0
R 3 831,7041 - R 4 789,7292 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1720.0
R 4 329,0298 - R 5 411,1883 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1960.0
R 4 516,5168 - R 5 645,5965 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2020.0
R 5 386,2428 - R 6 732,9025 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2440.0
R 5 510,5742 - R 6 888,3167 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2500.0
R 3 707,5707 - R 4 634,5129 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1660.0
R 4 640,4523 - R 5 800,6148 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2080.0
R 5 013,2486 - R 6 266,4617 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2260.0
R 6 007,8999 - R 7 509,7758 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
2740.0
R 2 588,786 - R 3 235,9824 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
1120.0
  • of 35
Linear Guide Rail Rear Fixing 15.0 M5 1360.0 Steel

20166229

Price Range
R 3 857,8375 - R 3 086,3096

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1360.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2140.0 Steel

20166359

Price Range
R 5 956,2271 - R 4 764,9817

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2140.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2320.0 Steel

20166380

Price Range
R 6 422,2719 - R 5 137,7779

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2320.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1420.0 Steel

20166236

Price Range
R 4 012,8558 - R 3 210,2451

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1420.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2220.0 Steel

20166366

Price Range
R 6 111,2454 - R 4 888,9171

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2220.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1900.0 Steel

20166311

Price Range
R 5 256,17 - R 4 204,8964

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1900.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1780.0 Steel

20166298

Price Range
R 4 945,5394 - R 3 956,4315

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1780.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1540.0 Steel

20166250

Price Range
R 4 323,8823 - R 3 459,1059

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1540.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1840.0 Steel

20166304

Price Range
R 5 100,5577 - R 4 080,367

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1840.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1300.0 Steel

20166212

Price Range
R 3 702,0273 - R 2 961,5822

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1300.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1720.0 Steel

20166281

Price Range
R 4 789,7292 - R 3 831,7041

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1720.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1960.0 Steel

20166328

Price Range
R 5 411,1883 - R 4 329,0298

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1960.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2020.0 Steel

20166335

Price Range
R 5 645,5965 - R 4 516,5168

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2020.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2440.0 Steel

20166403

Price Range
R 6 732,9025 - R 5 386,2428

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2440.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2500.0 Steel

20166410

Price Range
R 6 888,3167 - R 5 510,5742

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2500.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1660.0 Steel

20166274

Price Range
R 4 634,5129 - R 3 707,5707

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1660.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2080.0 Steel

20166342

Price Range
R 5 800,6148 - R 4 640,4523

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2080.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2260.0 Steel

20166373

Price Range
R 6 266,4617 - R 5 013,2486

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2260.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 2740.0 Steel

20166458

Price Range
R 7 509,7758 - R 6 007,8999

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    2740.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 1120.0 Steel

20166182

Price Range
R 3 235,9824 - R 2 588,786

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    1120.0
  • h1
    13.0
  • l2
    60.0