Menu Search

Lifting Eye Bolts - Male

In production

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4043A2, SRP4040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
39 results
Product SKUs information
Essentra Part Number Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
R 18,644 - R 28,6164 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
R 63,9534 - R 98,4232 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
R 1 443,83 - R 2 221,2437 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
R 18,644 - R 28,6164 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
R 80,4295 - R 123,7878 Request the lead time here
53.0
Zinc Plated Steel
M12
Fine
54.0
30.0
30.0
R 24,0638 - R 37,0713 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
R 3 496,1933 - R 5 378,5922 Request the lead time here
187.0
Zinc Plated Steel
M56
Fine
184.0
100.0
110.0
R 236,5193 - R 363,9926 Request the lead time here
53.0
316 Stainless Steel
M12
Fine
54.0
30.0
30.0
R 269,9051 - R 415,3721 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 597,0432 - R 918,5447 Request the lead time here
109.0
Zinc Plated Steel
M27
Coarse
108.0
60.0
65.0
R 353,5866 - R 543,9293 Request the lead time here
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
R 81,5135 - R 125,5221 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
R 99,724 - R 153,2714 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
R 1 269,9634 - R 1 953,94 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
R 247,3588 - R 380,4687 Request the lead time here
71.0
Zinc Plated Steel
M22
Coarse
72.0
40.0
40.0
R 190,5595 - R 293,1018 Request the lead time here
53.0
303 Stainless Steel
M12
Fine
54.0
30.0
30.0
R 75,0097 - R 115,5497 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
R 3 138,2709 - R 4 827,9423 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
R 2 089,001 - R 3 213,7142 Request the lead time here
208.0
Zinc Plated Steel
M64
Coarse
206.0
110.0
120.0
R 1 174,3584 - R 1 806,7387 Request the lead time here
168.0
Zinc Plated Steel
M48
Fine
166.0
90.0
100.0
  • of 2
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198497

Price Range
R 28,6164 - R 18,644

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198541

Price Range
R 98,4232 - R 63,9534

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198626

Price Range
R 2 221,2437 - R 1 443,83

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198503

Price Range
R 28,6164 - R 18,644

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Fine M12 54.0 Zinc Plated Steel

20198534

Price Range
R 123,7878 - R 80,4295

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198510

Price Range
R 37,0713 - R 24,0638

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M56 184.0 Zinc Plated Steel

20198695

Price Range
R 5 378,5922 - R 3 496,1933

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Fine M12 54.0 316 Stainless Steel

20198992

Price Range
R 363,9926 - R 236,5193

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199005

Price Range
R 415,3721 - R 269,9051

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M27 108.0 Zinc Plated Steel

20199388

Price Range
R 918,5447 - R 597,0432

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    65.0
  • w1
    108.0
  • l1
    45.0
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199012

Price Range
R 543,9293 - R 353,5866

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199197

Price Range
R 125,5221 - R 81,5135

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199203

Price Range
R 153,2714 - R 99,724

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
R 1 953,94 - R 1 269,9634

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M22 72.0 Zinc Plated Steel

20199371

Price Range
R 380,4687 - R 247,3588

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M22
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Fine M12 54.0 303 Stainless Steel

20199210

Price Range
R 293,1018 - R 190,5595

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199333

Price Range
R 115,5497 - R 75,0097

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198688

Price Range
R 4 827,9423 - R 3 138,2709

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Coarse M64 206.0 Zinc Plated Steel

20198701

Price Range
R 3 213,7142 - R 2 089,001

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M64
  • d2
    120.0
  • w1
    206.0
  • l1
    90.0
Lifting Eye Bolt Fine M48 166.0 Zinc Plated Steel

20198671

Price Range
R 1 806,7387 - R 1 174,3584

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0