Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
R 56,7993 - R 87,3668 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
R 566,2588 - R 871,0674 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 119,2352 - R 183,4054 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
R 350,7683 - R 539,5935 Request the lead time here
71.0
Zinc Plated Steel
M20
Fine
72.0
40.0
40.0
R 521,383 - R 802,1278 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 145,2501 - R 223,295 Request the lead time here
31.0
316 Stainless Steel
M6
Coarse
36.0
16.0
20.0
R 715,8448 - R 1 101,2998 Request the lead time here
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
R 1 601,8709 - R 2 464,2667 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
R 235,2185 - R 361,8246 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
R 319,9839 - R 492,1162 Request the lead time here
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
R 51,8131 - R 79,5624 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
R 1 064,2285 - R 1 637,4247 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
R 1 497,5943 - R 2 303,8411 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
R 662,9478 - R 1 019,7862 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
R 99,724 - R 153,2714 Request the lead time here
36.0
316 Stainless Steel
M8
Coarse
36.0
20.0
20.0
R 1 356,2464 - R 2 086,6163 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
R 152,8378 - R 235,0017 Request the lead time here
31.0
303 Stainless Steel
M6
Coarse
36.0
16.0
20.0
R 167,3628 - R 257,3312 Request the lead time here
36.0
303 Stainless Steel
M8
Coarse
36.0
20.0
20.0
R 184,0558 - R 283,1294 Request the lead time here
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
R 79,9959 - R 122,9206 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
  • of 2
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
R 87,3668 - R 56,7993

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
R 871,0674 - R 566,2588

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
R 183,4054 - R 119,2352

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Fine M20 72.0 Zinc Plated Steel

20198794

Price Range
R 539,5935 - R 350,7683

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199111

Price Range
R 802,1278 - R 521,383

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M6 36.0 316 Stainless Steel

20199074

Price Range
R 223,295 - R 145,2501

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
R 1 101,2998 - R 715,8448

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198886

Price Range
R 2 464,2667 - R 1 601,8709

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • h1
    168.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
R 361,8246 - R 235,2185

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198800

Price Range
R 492,1162 - R 319,9839

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
R 79,5624 - R 51,8131

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
R 1 637,4247 - R 1 064,2285

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198862

Price Range
R 2 303,8411 - R 1 497,5943

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • h1
    147.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
R 1 019,7862 - R 662,9478

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M8 36.0 316 Stainless Steel

20199081

Price Range
R 153,2714 - R 99,724

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199142

Price Range
R 2 086,6163 - R 1 356,2464

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M6 36.0 303 Stainless Steel

20199241

Price Range
R 235,0017 - R 152,8378

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    31.0
Lifting Eye Bolt Coarse M8 36.0 303 Stainless Steel

20199258

Price Range
R 257,3312 - R 167,3628

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
R 283,1294 - R 184,0558

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
R 122,9206 - R 79,9959

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0