10352526
1501187
| Quantity | Unit price |
|---|---|
| 1 - 24 | R 791,7494 |
| 25 + | R 345,2422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.098 in |
|---|---|
| Leaf Thickness | 2.5 mm |
| Overall Length | 4.016 in |
| Overall Length | 102.0 mm |
| Overall Thickness | 2.5 mm |
| Overall Thickness | 0.098 in |
| Overall Width | 1.807 in |
| Overall Width | 45.9 mm |
| Colour | Silver |
| Finish | Anodised |
| Hinge Type | Right Hand Hinge |
| Mount Style | Surface Mount |
| Number of Mounting Holes | 6 |
| Pin Material | Stainless Steel |
| Pin Diameter | 0.24 in |
| Pin Diameter | 6.1 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue