Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Base Type Colour Thread Length Full Material Base Diameter View
R 1 151,4066 - R 1 460,4088 Request the lead time here
M20
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
100.0 mm
R 2 209,9535 - R 3 850,3654 Request the lead time here
M16
Swivel
Chrome
92.0 mm
Stainless Steel
75.0 mm
R 689,2936 - R 765,8816 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
R 1 164,1499 - R 1 293,4998 Request the lead time here
M20
Plain
Natural
Stainless Steel
100.0 mm
R 404,1355 - R 449,0394 Request the lead time here
M8
Plain
Natural
Stainless Steel
38.0 mm
R 429,2821 - R 476,98 Request the lead time here
M10
Plain
Natural
Stainless Steel
38.0 mm
R 674,4821 - R 749,4246 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
R 1 071,6879 - R 1 190,7643 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
R 1 254,4483 - R 1 672,6128 Request the lead time here
M12
Swivel
Chrome
92.0 mm
Stainless Steel
55.0 mm
R 1 792,3323 - R 1 991,4728 Request the lead time here
M16
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
75.0 mm
R 652,1074 - R 724,5637 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
R 1 064,0704 - R 1 182,3005 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
R 861,8196 - R 957,5775 Request the lead time here
M20
Plain
Natural
Stainless Steel;Mild Steel
100.0 mm
R 1 681,9729 - R 1 868,8544 Request the lead time here
M12
Swivel
Chrome
92.0 mm
Stainless Steel
50.0 mm
R 821,7975 - R 913,1083 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
R 790,6937 - R 878,5485 Request the lead time here
M16
Plain
Natural
Stainless Steel;Mild Steel
70.0 mm
R 3 215,4057 - R 3 215,4057 Request the lead time here
M20
Swivel
Chrome
92.0 mm
Stainless Steel
100.0 mm
R 821,5027 - R 1 313,2434 Request the lead time here
M10
Swivel
Chrome
75.0 mm
Stainless Steel
50.0 mm
R 3 195,4265 - R 3 195,4265 Request the lead time here
M24
Swivel
Chrome
200.0 mm
Stainless Steel
120.0 mm
R 1 102,1306 - R 1 102,1306 Request the lead time here
M16
150.0 mm
Mild Steel
80.0 mm
  • of 4
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

10300206

Price Range
R 1 460,4088 - R 1 151,4066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

10300169

Price Range
R 3 850,3654 - R 2 209,9535

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 55.0 mm M12 160.0 mm Chrome

10253335

Price Range
R 765,8816 - R 689,2936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 150.0 mm Chrome

10253373

Price Range
R 1 293,4998 - R 1 164,1499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Heavy Duty Adjustable Feet 38.0 mm M8 60.0 mm Chrome

10253298

Price Range
R 449,0394 - R 404,1355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    450.0 kg
Heavy Duty Adjustable Feet 38.0 mm M10 75.0 mm Chrome

10253304

Price Range
R 476,98 - R 429,2821

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    600.0 kg
Heavy Duty Adjustable Feet 55.0 mm M12 125.0 mm Chrome

10253328

Price Range
R 749,4246 - R 674,4821

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 200.0 mm Chrome

10253366

Price Range
R 1 190,7643 - R 1 071,6879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Hygienic Adjustable Feet 55.0 mm M12 92.0 mm Chrome

10300152

Price Range
R 1 672,6128 - R 1 254,4483

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

10300190

Price Range
R 1 991,4728 - R 1 792,3323

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 55.0 mm M12 75.0 mm Chrome

10253311

Price Range
R 724,5637 - R 652,1074

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Chrome

10253359

Price Range
R 1 182,3005 - R 1 064,0704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 150.0 mm Chrome

10253397

Price Range
R 957,5775 - R 861,8196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Hygienic Adjustable Feet 50.0 mm M12 92.0 mm Chrome

10300183

Price Range
R 1 868,8544 - R 1 681,9729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Chrome

10253342

Price Range
R 913,1083 - R 821,7975

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Chrome

10253380

Price Range
R 878,5485 - R 790,6937

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

10300176

Price Range
R 3 215,4057 - R 3 215,4057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Low Profile Feet 50.0 mm M10 75.0 mm Chrome

10300220

Price Range
R 1 313,2434 - R 821,5027

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Low Profile Feet 120.0 mm M24 200.0 mm Chrome

10300268

Price Range
R 3 195,4265 - R 3 195,4265

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    200.0 mm
Low Profile Feet 80.0 mm M16 150.0 mm Chrome

10300305

Price Range
R 1 102,1306 - R 1 102,1306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Overall Height
    181.0 mm
  • Load Capacity
    1750.0 kg