These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,5377 - R 2,609 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| R 1,4224 - R 2,4193 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,7372 - R 4,0955 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.180 in
4.6 mm
|
||
| R 2,814 - R 4,2378 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| R 2,9832 - R 4,2378 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.340 in
8.6 mm
|
||
| R 3,0139 - R 4,4908 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.420 in
10.7 mm
|
||
| R 3,1062 - R 4,6173 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.550 in
14 mm
|
||
| R 3,383 - R 5,0442 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.850 in
21.6 mm
|
||
| R 1,3117 - R 2,2295 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| R 2,9524 - R 4,3959 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| R 3,383 - R 5,0284 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,814 - R 4,2378 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.360 in
9.1 mm
|
||
| R 3,0139 - R 4,4908 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.440 in
11.2 mm
|
||
| R 3,1985 - R 4,7596 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.650 in
16.5 mm
|
||
| R 1,1733 - R 1,9765 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 3,0139 - R 4,4908 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.450 in
11.4 mm
|
||
| R 3,0139 - R 4,4908 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.380 in
9.7 mm
|
||
| R 2,7372 - R 4,0955 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.240 in
6.1 mm
|
||
| R 2,103 - R 2,103 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
||
| R 3,383 - R 5,0442 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.900 in
22.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue