These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,8056 - R 2,2292 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| R 1,8056 - R 2,2292 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.375 in
9.5 mm
|
||
| R 2,138 - R 2,6396 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.500 in
12.7 mm
|
||
| R 1,0965 - R 1,6714 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Round
|
Natural
|
Nylon 6/6
|
|
0.5 in
12.7 mm
|
||
| R 1,2612 - R 1,9222 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
| R 1,0965 - R 1,6714 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
||
| R 1,1503 - R 1,9378 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 1,5076 - R 2,5579 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| R 21,6896 - R 30,2658 | Request the lead time here |
Cylindrical
|
Black
|
PA
|
|
0.984 in
25.0 mm
|
||
| R 2,7589 - R 4,1547 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| R 2,9247 - R 4,1547 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.340 in
8.6 mm
|
||
| R 2,9549 - R 4,4027 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.420 in
10.7 mm
|
||
| Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
|||
| R 2,0618 - R 2,0618 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
||
| R 2,8946 - R 4,3097 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 1,3945 - R 2,3719 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,6835 - R 4,0152 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.180 in
4.6 mm
|
||
| R 2,7589 - R 6,7746 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.320 in
8.1 mm
|
||
| R 2,9549 - R 4,4027 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.400 in
10.2 mm
|
||
| R 3,0453 - R 4,5268 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue