20126285
59940
| Quantity | Unit price |
|---|---|
| 50 - 199 | R 135,907 |
| 200 + | R 128,7411 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.098 in |
|---|---|
| Leaf Thickness | 2.5 mm |
| Overall Length | 5.433 in |
| Overall Length | 138.0 mm |
| Overall Thickness | 0.406 in |
| Overall Thickness | 10.3 mm |
| Overall Width | 3.346 in |
| Overall Width | 85.0 mm |
| Colour | Silver |
| Finish | Polished |
| Includes | Fasteners not included |
| Leaf Shape | Arrow |
| Full Material | 304 Stainless Steel;303 Stainless Steel |
| Mounting Hole Shape | Through Hole |
| Mounting Method | Fastener Nuts;Screw/Bolts |
| Mounting Orientation | Universal |
| Mount Style | Surface Mount |
| Number of Mounting Holes | 6 |
| Pin Material | Stainless Steel |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue