Menu Search

Hinge 79.0 mm 102.0 mm Glass Filled Nylon

Essentra Part Number:

10260272

Manufacturer Part Number:

466234

1 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + R 96,5981
Standard pack: 2

Order in multiple of 2

Total price:

R 193,20

2 x R 96,5981

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 11.3 mm
Overall Length 102.0 mm
Overall Thickness 11.5 mm
Overall Width 79.0 mm
Colour Black
Full Material Glass Filled Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us