Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
R 2 008,7047 - R 2 510,8215 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
316 Stainless Steel
8739.0
R 2 052,4582 - R 2 565,4639 Request the lead time here
19.269
5.0
26.0
TR26 x 5
2000.0
Steel
23.094
R 6 521,8558 - R 7 672,7133 Request the lead time here
34.381
7.0
44.0
TR44 x 7
2000.0
Steel
40.020
R 908,53 - R 1 211,4691 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
Steel
13.640
R 3 227,0733 - R 3 796,5132 Request the lead time here
34.381
7.0
44.0
TR44 x 14
2000.0
Steel
39.977
R 5 273,7902 - R 6 204,4247 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
R 3 735,4859 - R 4 394,6206 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
316 Stainless Steel
12.191
R 1 366,8536 - R 1 608,0823 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
316 Stainless Steel
10.191
R 3 635,506 - R 4 277,1393 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
316 Stainless Steel
23.094
R 977,4271 - R 1 221,7145 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
316 Stainless Steel
8739.0
R 1 979,2057 - R 2 328,4522 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
316 Stainless Steel
12.191
R 3 872,686 - R 4 556,0435 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
R 2 493,7556 - R 2 933,8452 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
316 Stainless Steel
15.640
R 2 951,0893 - R 3 471,8459 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
316 Stainless Steel
17.640
R 2 171,4442 - R 2 554,5354 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
R 6 523,2417 - R 7 674,3071 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
R 5 441,4792 - R 6 401,8206 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
316 Stainless Steel
25.094
R 5 818,0371 - R 6 844,6523 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1500.0
316 Stainless Steel
26.547
R 7 615,1012 - R 8 958,8605 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
316 Stainless Steel
21.094
R 1 110,2716 - R 1 306,1827 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
316 Stainless Steel
13.640
  • of 21
Lead Screw TR10 x 2 2000.0 316 Stainless Steel

20153472

Price Range
R 2 510,8215 - R 2 008,7047

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR26 x 5 2000.0 Steel

20153373

Price Range
R 2 565,4639 - R 2 052,4582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR44 x 7 2000.0 Steel

20153427

Price Range
R 7 672,7133 - R 6 521,8558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR16 x 4 2000.0 Steel

20153328

Price Range
R 1 211,4691 - R 908,53

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR44 x 14 2000.0 Steel

20153922

Price Range
R 3 796,5132 - R 3 227,0733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR16 x 4 3000.0 316 Stainless Steel

20150280

Price Range
R 6 204,4247 - R 5 273,7902

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 3 3000.0 316 Stainless Steel

20150235

Price Range
R 4 394,6206 - R 3 735,4859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 3 1000.0 316 Stainless Steel

20150181

Price Range
R 1 608,0823 - R 1 366,8536

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR26 x 5 1000.0 316 Stainless Steel

20150464

Price Range
R 4 277,1393 - R 3 635,506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR10 x 2 1000.0 316 Stainless Steel

20150143

Price Range
R 1 221,7145 - R 977,4271

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR14 x 3 1500.0 316 Stainless Steel

20150211

Price Range
R 2 328,4522 - R 1 979,2057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR16 x 4 3000.0 316 Stainless Steel

20150273

Price Range
R 4 556,0435 - R 3 872,686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR18 x 4 1500.0 316 Stainless Steel

20150297

Price Range
R 2 933,8452 - R 2 493,7556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 1500.0 316 Stainless Steel

20150327

Price Range
R 3 471,8459 - R 2 951,0893

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 1000.0 316 Stainless Steel

20150341

Price Range
R 2 554,5354 - R 2 171,4442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 3000.0 316 Stainless Steel

20150365

Price Range
R 7 674,3071 - R 6 523,2417

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR28 x 5 1500.0 316 Stainless Steel

20150488

Price Range
R 6 401,8206 - R 5 441,4792

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR30 x 6 1500.0 316 Stainless Steel

20150518

Price Range
R 6 844,6523 - R 5 818,0371

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR24 x 5 3000.0 316 Stainless Steel

20150433

Price Range
R 8 958,8605 - R 7 615,1012

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR16 x 4 1000.0 316 Stainless Steel

20150259

Price Range
R 1 306,1827 - R 1 110,2716

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0