Knurled Thumb Screws, often simply referred to as Thumb Screws or a Knurled Screw, are among the most commonly used screw types and are highly important. This is due to their versatility, as they can be used across a plethora of industrial applications.
These Nylon Thumb Screws can be fastened manually; they are made for applications that need regular modification, because they are easy to install and remove. They can also be installed using a flat head screwdriver. Made from Natural Nylon 6/6, they have a knurled head that features a slotted drive.
As well as M4 Thumb Screw options, our Nylon Thumb Screw range also has M3, M5 and M6 thread size availability.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,5291 - R 0,5813 | 985 In stock - Delivery conditions may apply, visit our FAQs |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.394 in
10.0 mm
|
||
| R 0,3482 - R 0,3875 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.63 in
16.0 mm
|
||
| R 0,4447 - R 1,1538 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.197 in
5.0 mm
|
||
| R 0,5713 - R 1,4796 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.315 in
8.0 mm
|
||
| R 0,5125 - R 1,3305 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.472 in
12.0 mm
|
||
| R 0,4764 - R 0,524 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
||
| R 0,5623 - R 0,6216 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.157 in
4.0 mm
|
||
| R 0,6844 - R 1,7667 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.031 in
0.8 mm
|
M5
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.394 in
10.0 mm
|
||
| R 0,7281 - R 1,8771 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
||
| R 0,8668 - R 2,2415 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.327 in
8.3 mm
|
0.484 in
12.3 mm
|
0.63 in
16.0 mm
|
||
| R 0,6603 - R 0,7317 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.236 in
6.0 mm
|
||
| R 0,3271 - R 0,3596 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.63 in
16.0 mm
|
||
| R 1,1201 - R 2,8929 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
1.575 in
40.0 mm
|
||
| R 0,8171 - R 0,9022 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
||
| R 0,6437 - R 0,71 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
| R 0,8774 - R 0,972 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.327 in
8.3 mm
|
0.484 in
12.3 mm
|
0.472 in
12.0 mm
|
||
| R 0,5035 - R 1,3029 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.315 in
8.0 mm
|
||
| R 0,5171 - R 0,5735 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.787 in
20.0 mm
|
||
| R 0,5759 - R 0,6371 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.028 in
0.7 mm
|
M4
|
0.319 in
8.1 mm
|
0.413 in
10.5 mm
|
0.394 in
10.0 mm
|
||
| R 0,4447 - R 1,1538 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.217 in
5.5 mm
|
0.319 in
8.1 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue