10404454
570020000002
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 14,0946 |
| 500 - 999 | R 7,0544 |
| 1000 + | R 4,6934 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 16.0 mm |
|---|---|
| Base Diameter | 0.63 in |
| Overall Height | 0.472 in |
| Overall Height | 12.0 mm |
| Thread Size | M5 |
| Lip Outside Diameter | 0.551 in |
| Lip Outside Diameter | 14.0 mm |
| Lip Height | 0.039 in |
| Lip Height | 1.0 mm |
| Colour | Natural |
| Nut Form | Knurled |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue