10390658
494461
| Quantity | Unit price |
|---|---|
| 10 - 99 | R 15,2931 |
| 100 - 999 | R 8,4955 |
| 1000 - 1999 | R 7,8244 |
| 2000 + | R 7,4325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Between Fixing Holes | 0.866 in |
|---|---|
| Distance Between Fixing Holes | 22.0 mm |
| Hole Diameter | 4.5 mm |
| Hole Diameter | 0.177 in |
| Overall Depth | 15.0 mm |
| Overall Depth | 0.591 in |
| Overall Height | 20.0 mm |
| Overall Height | 0.787 in |
| Overall Width | 39.0 mm |
| Overall Width | 1.535 in |
| Full Material | Acrylonitrile Butadiene Styrene;Steel |
| Material | ABS;Steel |
| Colour | White |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue