Menu Search

Enclosure Box 160.0 mm 120.0 mm 71.0 mm Grey

Essentra Part Number:

10402702

Manufacturer Part Number:

550139

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 429,3647
5 - 9 R 375,7972
10 + R 354,9144
Standard pack: 1

Order in multiple of 1

Total price:

R 429,36

1 x R 429,3647

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Poly(Acrylonitrile Butadiene Styrene)
Overall Height 71.0 mm
Overall Width 120.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us