10402610
550122
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 359,7254 |
| 5 - 9 | R 314,8181 |
| 10 + | R 297,36 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Polypropylene;Thermoplastic Elastomer |
| Compatible Cable Diameter Range | 0.118 - 0.472 in |
| Compatible Cable Diameter Range | 3.0 - 12.0 mm |
| Overall Height | 2.008 in |
| Overall Height | 51.0 mm |
| Overall Width | 3.346 in |
| Overall Width | 85.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue