Menu Search

Integral Seal Hex Nuts

In production

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0178

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 d2 ±0.05 View
R 84,2974 - R 129,6883 Request the lead time here
2.0
303 Stainless Steel
5.0
M2.5
2.75
R 93,1775 - R 143,3501 Request the lead time here
5.2
316 Stainless Steel
10.0
M6
6.8
R 91,7619 - R 141,172 Request the lead time here
14.8
316 Stainless Steel
24.0
M16
17.5
R 76,4467 - R 117,6105 Request the lead time here
10.8
303 Stainless Steel
18.0
M12
12.85
R 91,7619 - R 141,172 Request the lead time here
10.8
316 Stainless Steel
18.0
M12
12.85
R 91,7619 - R 141,172 Request the lead time here
12.8
316 Stainless Steel
21.0
M14
15.1
R 74,3876 - R 114,4424 Request the lead time here
4.7
303 Stainless Steel
8.0
M5
5.6
R 93,1775 - R 143,3501 Request the lead time here
5.2
316 Stainless Steel
10.0
M6
6.8
R 101,6717 - R 156,4179 Request the lead time here
2.4
316 Stainless Steel
5.5
M3
3.6
R 75,2884 - R 115,8284 Request the lead time here
5.2
303 Stainless Steel
10.0
M6
6.8
R 88,8019 - R 136,6181 Request the lead time here
4.7
316 Stainless Steel
8.0
M5
5.6
R 84,2974 - R 129,6883 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
R 76,4467 - R 117,6105 Request the lead time here
8.4
303 Stainless Steel
16.0
M10
10.6
R 74,3876 - R 114,4424 Request the lead time here
3.2
303 Stainless Steel
7.0
M4
4.5
R 88,8019 - R 136,6181 Request the lead time here
3.2
316 Stainless Steel
7.0
M4
4.5
R 101,6717 - R 156,4179 Request the lead time here
2.0
316 Stainless Steel
5.0
M2.5
2.75
R 101,6717 - R 156,4179 Request the lead time here
1.6
316 Stainless Steel
4.0
M2
2.35
R 76,4467 - R 117,6105 Request the lead time here
12.8
303 Stainless Steel
21.0
M14
15.1
R 76,4467 - R 117,6105 Request the lead time here
14.8
303 Stainless Steel
24.0
M16
17.5
R 67,0517 - R 103,1566 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
  • of 2
Integral Seal Hex Nut M2.5 5.0 303 Stainless Steel

20207502

Price Range
R 129,6883 - R 84,2974

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207472

Price Range
R 143,3501 - R 93,1775

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M16 24.0 316 Stainless Steel

20207694

Price Range
R 141,172 - R 91,7619

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M12 18.0 303 Stainless Steel

20207649

Price Range
R 117,6105 - R 76,4467

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M12 18.0 316 Stainless Steel

20207656

Price Range
R 141,172 - R 91,7619

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M14 21.0 316 Stainless Steel

20207670

Price Range
R 141,172 - R 91,7619

Stock Levels
Request the lead time here
Attributes
  • d1
    M14
  • A/F
    21.0
  • d2 ±0.05
    15.1
  • h1 max
    12.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M5 8.0 303 Stainless Steel

20207564

Price Range
R 114,4424 - R 74,3876

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1 max
    4.7
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207595

Price Range
R 143,3501 - R 93,1775

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M3 5.5 316 Stainless Steel

20207533

Price Range
R 156,4179 - R 101,6717

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M6 10.0 303 Stainless Steel

20207588

Price Range
R 115,8284 - R 75,2884

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M5 8.0 316 Stainless Steel

20207571

Price Range
R 136,6181 - R 88,8019

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1 max
    4.7
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207526

Price Range
R 129,6883 - R 84,2974

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M10 16.0 303 Stainless Steel

20207625

Price Range
R 117,6105 - R 76,4467

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • A/F
    16.0
  • d2 ±0.05
    10.6
  • h1 max
    8.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M4 7.0 303 Stainless Steel

20207540

Price Range
R 114,4424 - R 74,3876

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M4 7.0 316 Stainless Steel

20207557

Price Range
R 136,6181 - R 88,8019

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M2.5 5.0 316 Stainless Steel

20207519

Price Range
R 156,4179 - R 101,6717

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M2 4.0 316 Stainless Steel

20207878

Price Range
R 156,4179 - R 101,6717

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • A/F
    4.0
  • d2 ±0.05
    2.35
  • h1 max
    1.6
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M14 21.0 303 Stainless Steel

20207663

Price Range
R 117,6105 - R 76,4467

Stock Levels
Request the lead time here
Attributes
  • d1
    M14
  • A/F
    21.0
  • d2 ±0.05
    15.1
  • h1 max
    12.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M16 24.0 303 Stainless Steel

20207687

Price Range
R 117,6105 - R 76,4467

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207892

Price Range
R 103,1566 - R 67,0517

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel