Menu Search

Integral Seal Domed Nut M5 8.0 316 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Essentra Part Number:

20207755

Manufacturer Part Number:

20207755

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 136,6181
50 - 99 R 109,2946
100 - 199 R 102,4637
200 - 499 R 95,6328
500 + R 88,8019
Standard pack: 1

Order in multiple of 1

Total price:

R 136,62

1 x R 136,6181

Specifications

Imperial
Metric
SKU attributes
d1 M5
A/F 8.0
d2 ±0.05 5.6
h1 10.0
h2 4.0
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us