Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
R 29,6006 - R 45,5394 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
10.0
3.6
R 32,1745 - R 49,4994 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
10.0
3.6
R 30,8876 - R 47,5193 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
20.0
3.6
R 40,7544 - R 62,6992 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
R 48,0475 - R 73,9189 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
20.0
4.5
R 46,7604 - R 71,939 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
10.0
5.6
R 43,3285 - R 66,6591 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
12.0
5.6
R 50,6214 - R 77,8788 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
20.0
5.6
R 65,207 - R 100,3187 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
20.0
6.8
R 72,9289 - R 112,1985 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
12.0
8.5
R 29,1715 - R 44,8794 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
8.0
3.6
R 39,8966 - R 61,3791 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
6.0
4.5
R 42,8996 - R 65,9991 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
6.0
4.5
R 42,4704 - R 65,339 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
8.0
5.6
R 45,0443 - R 69,2992 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
12.0
4.5
R 31,7456 - R 48,8393 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
8.0
3.6
R 33,8906 - R 52,1392 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
R 44,1865 - R 67,9791 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
10.0
4.5
R 43,7574 - R 67,3191 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
8.0
4.5
R 41,6124 - R 64,019 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
12.0
4.5
  • of 5
Integral Seal Bolt M3 10.0 303 Stainless Steel

20258047

Price Range
R 45,5394 - R 29,6006

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 10.0 316 Stainless Steel

20258054

Price Range
R 49,4994 - R 32,1745

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 303 Stainless Steel

20258085

Price Range
R 47,5193 - R 30,8876

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
R 62,6992 - R 40,7544

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 20.0 316 Stainless Steel

20258191

Price Range
R 73,9189 - R 48,0475

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 10.0 316 Stainless Steel

20258238

Price Range
R 71,939 - R 46,7604

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M5 12.0 303 Stainless Steel

20258245

Price Range
R 66,6591 - R 43,3285

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M5 20.0 316 Stainless Steel

20258290

Price Range
R 77,8788 - R 50,6214

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M6 20.0 303 Stainless Steel

20258344

Price Range
R 100,3187 - R 65,207

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M8 12.0 303 Stainless Steel

20258405

Price Range
R 112,1985 - R 72,9289

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M3 8.0 303 Stainless Steel

20258023

Price Range
R 44,8794 - R 29,1715

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 6.0 303 Stainless Steel

20258108

Price Range
R 61,3791 - R 39,8966

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 6.0 316 Stainless Steel

20258115

Price Range
R 65,9991 - R 42,8996

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 8.0 303 Stainless Steel

20258207

Price Range
R 65,339 - R 42,4704

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M4 12.0 316 Stainless Steel

20258177

Price Range
R 69,2992 - R 45,0443

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M3 8.0 316 Stainless Steel

20258030

Price Range
R 48,8393 - R 31,7456

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
R 52,1392 - R 33,8906

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 316 Stainless Steel

20258153

Price Range
R 67,9791 - R 44,1865

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 8.0 316 Stainless Steel

20258139

Price Range
R 67,3191 - R 43,7574

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 12.0 303 Stainless Steel

20258160

Price Range
R 64,019 - R 41,6124

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5