Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
R 42,8993 - R 65,9991 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
8.0
4.5
R 40,7964 - R 62,7637 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
12.0
4.5
R 42,0583 - R 64,7049 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
10.0
5.6
R 31,9643 - R 49,1756 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
12.0
3.6
R 47,9464 - R 73,7636 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
16.0
5.6
R 39,5347 - R 60,8226 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
8.0
4.5
R 70,2371 - R 108,0575 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
20.0
6.8
R 42,8993 - R 65,9991 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
20.0
4.5
R 29,4409 - R 45,2933 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
12.0
3.6
R 31,1231 - R 47,8817 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
8.0
3.6
R 33,226 - R 51,1168 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
R 43,32 - R 66,6462 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
10.0
4.5
R 87,0606 - R 133,9392 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
40.0
8.5
R 28,5995 - R 43,9994 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
8.0
3.6
R 68,1342 - R 104,8221 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
16.0
6.8
R 39,9552 - R 61,4697 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
R 42,0583 - R 64,7049 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
6.0
4.5
R 47,1054 - R 72,4695 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
20.0
4.5
R 100,0986 - R 153,9979 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
25.0
10.6
R 44,161 - R 67,9403 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
12.0
4.5
  • of 5
Integral Seal Bolt M4 8.0 316 Stainless Steel

20258139

Price Range
R 65,9991 - R 42,8993

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 12.0 303 Stainless Steel

20258160

Price Range
R 62,7637 - R 40,7964

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 10.0 303 Stainless Steel

20258221

Price Range
R 64,7049 - R 42,0583

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M3 12.0 316 Stainless Steel

20258078

Price Range
R 49,1756 - R 31,9643

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M5 16.0 316 Stainless Steel

20258276

Price Range
R 73,7636 - R 47,9464

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M4 8.0 303 Stainless Steel

20258122

Price Range
R 60,8226 - R 39,5347

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M6 20.0 316 Stainless Steel

20258351

Price Range
R 108,0575 - R 70,2371

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M4 20.0 303 Stainless Steel

20258184

Price Range
R 65,9991 - R 42,8993

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M3 12.0 303 Stainless Steel

20258061

Price Range
R 45,2933 - R 29,4409

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 8.0 316 Stainless Steel

20258030

Price Range
R 47,8817 - R 31,1231

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
R 51,1168 - R 33,226

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 316 Stainless Steel

20258153

Price Range
R 66,6462 - R 43,32

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M8 40.0 303 Stainless Steel

20258016

Price Range
R 133,9392 - R 87,0606

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M3 8.0 303 Stainless Steel

20258023

Price Range
R 43,9994 - R 28,5995

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M6 16.0 316 Stainless Steel

20258337

Price Range
R 104,8221 - R 68,1342

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
R 61,4697 - R 39,9552

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 6.0 316 Stainless Steel

20258115

Price Range
R 64,7049 - R 42,0583

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 20.0 316 Stainless Steel

20258191

Price Range
R 72,4695 - R 47,1054

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 25.0 316 Stainless Steel

20258559

Price Range
R 153,9979 - R 100,0986

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M4 12.0 316 Stainless Steel

20258177

Price Range
R 67,9403 - R 44,161

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5