Menu Search

Integral Seal Bolt M8 16.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258429

82 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 106,4306
50 - 99 R 85,1445
100 - 199 R 79,8231
200 - 499 R 74,5015
500 + R 69,1799
Standard pack: 1

Order in multiple of 1

Total price:

R 106,43

1 x R 106,4306

Specifications

Imperial
Metric
SKU attributes
d1 M8
l1 16.0
A/F 13.0
h1 max 5.5
d2 ±0.05 8.5
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us