Menu Search

Industrial Castors

In stock

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616 ,SR5626, SR5693

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
155 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Load Capacity View
R 389,1732 - R 757,4788 Request the lead time here
125.0 mm
Bolt Hole Castor With Brake
120.0 kg
R 285,3898 - R 705,0294 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
100.0 kg
R 162,1586 - R 303,1019 24 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
Bolt Hole Castor With Brake
60.0 kg
10269138 R 303,2548 - R 614,4853 Request the lead time here
100.0 mm
Bolt Hole Castor With Brake
80.0 kg
R 311,3414 - R 929,7334 Request the lead time here
100.0 mm
Bolt Hole Castor With Brake
120.0 kg
10269992 R 191,3657 - R 358,8638 10 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Fixed Plate Castor
70.0 kg
R 3 349,3565 - R 10 223,2034 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 196,6831 - R 368,8016 Request the lead time here
75.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 191,3657 - R 358,8638 Request the lead time here
80.0 mm
Bolt Hole Castor With Brake
60.0 kg
R 131,5717 - R 246,2358 Request the lead time here
50.0 mm
Bolt Hole Castor With Brake
55.0 kg
R 324,1351 - R 656,9969 Request the lead time here
125.0 mm
Bolt Hole Castor With Brake
80.0 kg
10270257 R 1 481,9007 - R 1 604,0369 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 332,7041 - R 332,7041 Request the lead time here
125.0 mm
Swivel Plate Castor
150.0 kg
10270226 R 1 214,2254 - R 1 314,3373 Request the lead time here
150.0 mm
Swivel Plate Castor
R 300,66 - R 539,9521 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
R 113,9761 - R 224,7039 Request the lead time here
50.0 mm
Threaded Stem Castor
55.0 kg
R 2 008,5827 - R 2 174,1345 Request the lead time here
200.0 mm
Swivel Plate Castor
700.0 kg
R 2 182,9221 - R 2 362,8493 Request the lead time here
200.0 mm
Swivel Plate Castor With Brake
R 284,6457 - R 284,6457 Request the lead time here
150.0 mm
Fixed Plate Castor
140.0 kg
R 1 228,5917 - R 2 208,393 24 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Swivel Plate Castor
225.0 kg
  • of 8
Caster 125.0 mm 120.0 kg Bolt Hole White

10278116

Price Range
R 757,4788 - R 389,1732

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 80.0 mm 100.0 kg Bolt Hole White

10278093

Price Range
R 705,0294 - R 285,3898

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 60.0 mm 60.0 kg Bolt Hole White

10269107

Price Range
R 303,1019 - R 162,1586

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 100.0 mm 80.0 kg Bolt Hole White

10269138

Price Range
R 614,4853 - R 303,2548

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 100.0 mm 120.0 kg Bolt Hole White

10278109

Price Range
R 929,7334 - R 311,3414

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Fixed Plate Castor 100.0 mm 30.0 mm Black

10269992

Price Range
R 358,8638 - R 191,3657

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
  • Load Capacity
    70.0 kg
Caster 200.0 mm 713.8 kg Screw Mount 132.0 mm Brown/Red Tyre

10208960

Price Range
R 10 223,2034 - R 3 349,3565

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    Brown/Red Tyre
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster 75.0 mm 60.0 kg Bolt Hole White

10269114

Price Range
R 368,8016 - R 196,6831

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 80.0 mm 60.0 kg Bolt Hole White

10269121

Price Range
R 358,8638 - R 191,3657

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 50.0 mm 55.0 kg Bolt Hole White

10269091

Price Range
R 246,2358 - R 131,5717

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 125.0 mm 80.0 kg Bolt Hole White

10269145

Price Range
R 656,9969 - R 324,1351

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Bolt Hole Castor With Brake
  • Mount Type
    Bolt Hole
Caster 200.0 mm 600.0 kg Screw Mount 132.0 mm

10270257

Price Range
R 1 604,0369 - R 1 481,9007

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
  • Wheel Width
    50.0 mm
Caster 125.0 mm 150.0 kg Screw Mount White

10277997

Price Range
R 332,7041 - R 332,7041

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    PA
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 150.0 mm 330.0 kg Screw Mount 132.0 mm White

10270226

Price Range
R 1 314,3373 - R 1 214,2254

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 80.0 mm 100.0 kg Screw Mount 95.0 mm White

10278000

Price Range
R 539,9521 - R 300,66

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Caster Wheel 50.0 mm (DIA) 24.0 mm (W) Nylon

10283394

Price Range
R 224,7039 - R 113,9761

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Nylon
  • Caster Housing Material
    Steel
  • Colour
    White
  • Caster Type
    Threaded Stem Castor
  • Mount Type
    Threaded Stem
Caster 200.0 mm 700.0 kg Screw Mount Red

10270288

Price Range
R 2 174,1345 - R 2 008,5827

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount
Caster 200.0 mm 700.0 kg Screw Mount 132.0 mm Red

10270318

Price Range
R 2 362,8493 - R 2 182,9221

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Cast Iron
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor With Brake
  • Mount Type
    Screw Mount
Fixed Plate Castor 150.0 mm 40.0 mm Black

10294147

Price Range
R 284,6457 - R 284,6457

Stock Levels
Request the lead time here
Attributes
  • Wheel Material
    Plastic
  • Caster Housing Material
    Steel
  • Colour
    Black
  • Caster Type
    Fixed Plate Castor
  • Mount Type
    Screw Mount
Caster 100.0 mm 225.0 kg Screw Mount Red

10278161

Price Range
R 2 208,393 - R 1 228,5917

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Material
    PU
  • Caster Housing Material
    Steel
  • Colour
    Red
  • Caster Type
    Swivel Plate Castor
  • Mount Type
    Screw Mount