Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10281062
497562
| Quantity | Unit price |
|---|---|
| 20 - 99 | R 120,96 |
| 100 - 199 | R 118,6226 |
| 200 - 299 | R 116,2852 |
| 300 - 399 | R 113,9478 |
| 400 + | R 111,3182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bolt Length | 8.1 mm |
|---|---|
| Bolt Length | 0.319 in |
| Final End Force | 7.00 N |
| Final End Force | 7.00 N |
| Head Diameter | 17.5 mm |
| Head Diameter | 0.689 in |
| Knob Height | 0.728 in |
| Knob Height | 18.5 mm |
| Overall Length | 26.5 mm |
| Overall Length | 1.043 in |
| Finish | Bright Chrome |
| Full Material | Aluminium |
| Handle Locking Type | Non-Locking |
| Commodity Code | 7616999099 |
| Body Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue