Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10196533
1220829
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 186,6837 |
| 50 - 99 | R 177,3649 |
| 100 - 199 | R 168,0154 |
| 200 + | R 149,8749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Bolt Length | 24.0 mm |
| Bolt Length | 0.945 in |
| Final End Force | 22.00 N |
| Final End Force | 22.00 N |
| Head Diameter | 0.827 in |
| Head Diameter | 21.0 mm |
| Overall Length | 59.0 mm |
| Overall Length | 2.323 in |
| Body Material | Stainless Steel |
| Finish | Matt |
| Full Material | Polyamide |
| Handle Locking Type | Non-Locking |
| Commodity Code | 7318190090 |
| Body Thread Size | M12 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue