10196953
1220877
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 145,5743 |
| 50 - 99 | R 138,3077 |
| 100 - 199 | R 131,0109 |
| 200 + | R 116,6927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 27.5 mm |
|---|---|
| Base Length | 1.083 in |
| Base Width | 32.0 mm |
| Base Width | 1.26 in |
| Compatible Plate Height | 5.0 mm |
| Compatible Plate Height | 0.197 in |
| Final End Force | 21.0 N |
| Final End Force | 21.0 N |
| Initial End Force | 5.0 N |
| Initial End Force | 5.0 N |
| Nose Diameter | 0.236 in |
| Nose Diameter | 6.0 mm |
| Nose Projection | 6.0 mm |
| Nose Projection | 0.236 in |
| Overall Length | 49.0 mm |
| Overall Length | 1.929 in |
| Colour | Black |
| Finish | Matt |
| Full Material | Polyamide |
| Handle Type | Knob Handle |
| Mounting Hole Distance | 21.0 mm |
| Mounting Hole Distance | 0.827 in |
| Nose Material | Stainless Steel |
| Head Diameter | 18.0 mm |
| Head Diameter | 0.709 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue